Product overview
Description
The STEVAL-GPT001V1 is a multi-sensor wearable unit hosted by a silicon strap and powered by the SPV1050TTR energy harvester and battery charger. Attached to the watch face and bands are a set of thin-film solar modules that are extremely efficient, especially in indoor environments.
The development kit simplifies prototyping, evaluation and development of innovative solutions, as well as increasing the autonomy of the system and charging the battery. The STEVAL-GPT001V1 cradle board is designed to accept the tiny STEVAL-STLCS01V1 SensorTile turnkey IoT sensor module, demonstrating the powerful processing capabilities of the ultra-low-power STM32L4 microcontroller and Bluetooth low energy connectivity based on the BlueNRG network processor, as well as a wide spectrum of MEMS motion and environmental sensors and a digital microphone.
-
All features
- The development kit package includes:
- Sensor Tile Cradle with SPV1050TTR energy harvester and battery charger, humidity and temperature sensor, gas gauge, lithium battery charger, micro-USB port, ON/OFF switch and breakaway SWD connector
- 3.7 V / 100 mAh Li-Po battery
- SWD programming cable
- Silicon strap embedding the thin-film flexible solar modules and housing the SensorTile Cradle and the battery
- It works along with the STEVAL-STLCS01V1 SensorTile module (not included in the kit)
- It allows firmware debug/upload through the SWD connector and cable
- Software libraries and tools
- STSW-GPT001V1: dedicated SensorTile firmware package supporting different algorithms tailored to the on-board sensors and computation of system autonomy and charge stored in the battery
- FP-SNS-ALLMEMS1: STM32 ODE function pack
- FP-SNS-MOTENV1: STM32Cube function pack
- STBLESensor: iOS and Android demo apps
- BlueST-SDK: iOS and Android software development kit
- Compatible with STM32 ecosystem through STM32Cube support
- RoHS and WEEE compliant
- The development kit package includes:
You might also like...
All resources
| Resource title | Version | Latest update |
|---|
Board Manufacturing Specifications (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| ZIP | 1.0 | 20 Nov 2018 | 20 Nov 2018 |
Bill of Materials (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| 1.0 | 20 Nov 2018 | 20 Nov 2018 |
Schematic Pack (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| 1.0 | 20 Nov 2018 | 20 Nov 2018 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|---|
| STEVAL-GPT001V1 | NRND | CARD | Industrial | Ecopack2 | Yes | - | - | |
STEVAL-GPT001V1
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STEVAL-GPT001V1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
STEVAL-GPT001V1 NRND
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors