Product overview
Description
The STEVAL-STLCS01V1 (SensorTile) is a highly integrated reference design that can be plugged into form-factor prototypes, adding sensing and connectivity capabilities to new designs through a smart hub solution. It can also easily support development of monitoring and tracking applications like standalone sensor nodes connected to iOS™ or Android™ smartphone applications.
The SensorTile occupies a very small 13.5 x 13.5 mm square outline, with all the electronic components on the top side and a small connector on the bottom side to plug it onto the cradle expansion board. The connector pinout is repeated on 18 PCB pads to render the SensorTile a solderable system on module as well.
Refer to user manual UM2101 Getting started with the STEVAL-STLKT01V1 SensorTile integrated development platform for more information.
-
All features
- Very compact module for motion, audio, environmental sensing and Bluetooth® low energy connectivity with a complete set of firmware examples
- Mobile connectivity via the STBLESensor app, available for iOS™ and Android™
- Main components:
- STM32L476JG – 32-bit ultra-low-power MCU with Cortex®M4F
- LSM6DSM – iNEMO inertial module: 3D accelerometer and 3D gyroscope
- LSM303AGR – Ultra-compact high-performance eCompass module: ultra-low power 3D accelerometer and 3D magnetometer
- LPS22HB – MEMS nano pressure sensor: 260-1260 hPa absolute digital output barometer
- MP34DT05-A – 64 dB SNR digital MEMS microphone
- BlueNRG-MS – Bluetooth low energy network processor
- BALF-NRG-02D3 – 50 Ω balun with integrated harmonics filter
- LD39115J18R – 150 mA low quiescent current low noise LDO 1.8 V
- 2 V - 5.5 V power supply range
- External interfaces: UART, SPI, SAI (serial audio interface), I²C, DFSDM, USB OTG, ADC, GPIOs
- Pluggable or solderable interface
- SWD interface for debugging and programming capability
- CE certified
- RoHS and China RoHS compliant
- WEEE compliant
- FCC certified
- IC certified
- TYPE certified
You might also like...
Recommended for you
All resources
Resource title | Version | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 14 Apr 2017 | 14 Apr 2017 |
Bill of Materials (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.1 | 07 Aug 2018 | 07 Aug 2018 |
Schematic Pack (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.1 | 07 Aug 2018 | 07 Aug 2018 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Longevity Commitment | Longevity Starting Date | Material Declaration** |
---|---|---|---|---|---|---|---|---|
STEVAL-STLCS01V1 | Active | CARD | Industrial | Ecopack2 | - | - | - | |
STEVAL-STLCS01V1
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
STEVAL-STLCS01V1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
STEVAL-STLCS01V1 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors