STEVAL-IDB011V2

Active

Evaluation platform based on the BLUENRG-355MC system-on-chip

Download databrief Order Direct

Product overview

Description

The STEVAL-IDB011V2 evaluation platform is designed to help you to develop and test Bluetooth® low energy applications using the BlueNRG-LP low-power system-on-chip in combination with inertial and environmental MEMS sensors, a digital MEMS microphone, various interface buttons, and LEDs.

The BlueNRG-LP features a 64 MHz, 32-bit Arm®Cortex®-M0+core, a 256 KB programmable flash memory, a 64 KB SRAM, an MPU, and an extensive peripheral set (6x PWM, 2x I²C, 2x SPI/I2S, SPI, USART, UART, PDM, and 12-bit ADC SAR). It is compliant with the Bluetooth® LE specification and supports master, slave, and simultaneous master-and-slave roles. It features data length extension, 2 Mbps, long range, extended advertising and scanning, as well as periodic advertising, periodic advertising sync transfer, LE L2CAP connection-oriented channel, and LE power control and path loss monitoring.

Serial communication with a PC and three power options (USB only, battery only, external power supply) allow complex application development and testing flexibility.

  • All features

    • Bluetooth® low energy evaluation board based on the BlueNRG-LP Bluetooth low energy system-on-chip (QFN48 package)
    • Associated BlueNRG-LP development kit software package (STSW-BNRGLP-DK) including firmware and documentation
    • Up to +8 dBm programmable output power (at the antenna connector)
    • Excellent receiver sensitivity (-96 dBm at 1 Mbps, -103 dBm at 125 bps long range)
    • Very low power consumption: 3.4 mA RX at sensitivity level, and 4.3 mA TX at +0 dBm
    • Supports master, slave, and simultaneous master-and-slave roles
    • Bluetooth low energy data length extension
    • 2 Mbps, long range, extended advertising, and scanning
    • Periodic advertising and periodic advertising sync transfer
    • LE L2CAP connection-oriented channel and LE power control and path loss monitoring
    • SMA connector for antenna or measuring equipment
    • Arduino R3 connectors
    • Three user LEDs and two user buttons
    • MEMS digital accelerometer/gyroscope
    • MEMS digital pressure/temperature sensor
    • MEMS digital microphone
    • Embedded CMSIS-DAP debugger and drag and drop programming support
    • RoHS compliant

You might also like...

STM32WB0 series is strongly recommended for any new design further to the BlueNRG-LP/LPS rebranding.

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.