STEVAL-IFP015V2

Active

ISO8200B High Side Driver - 8 Channels evaluation board

Download databrief

Product overview

Description

The STEVAL-IFP015V2 demonstration board works in combination with the STEVAL-PCC009V2 or STEVAL-PCC009V1 interface board to allow evaluation of all the features of the ISO8200B device. A large GND area on the printed circuit board has been designed to minimize noise effects and ensure good thermal performance.

The ISO8200B is a galvanic isolated 8 channel driver featuring a very low supply current. It contains 2 independent galvanic isolated voltage domains (VCC for the power stage and VDD for the digital stage). The IC is intended to drive any type of load with one side connected to ground. Active channel current limitation combined with thermal shutdown, independent for each channel, and automatic restart protect the device against overload. Additional embedded functions are: loss of GND protection which automatically turns off the outputs in case of analog ground, undervoltage shutdown with hysteresis, and reset function for immediate power output shutdown.

Built-in thermal shutdown protects the chip against overtemperature and short-circuit. In overload condition, the channel turns off, then back on automatically after the IC temperature has decreased below a reset threshold. If this condition causes the case temperature to reach the TCR limit, the overloaded channel is turned off and will restart only when case and junction temperature have decreased down to the reset threshold. Non overloaded channels continue to operate normally.

An internal circuit provides an OR-wired non latched common FAULT indicator signaling channel OVT. The FAULT pin is an open-drain active-low fault indication pin.

  • All features

    • VCC operating voltage from 10.5 to 33 V
    • 0.7 A for each channel
    • Reverse polarity protection on VCC and VDD supply voltage
    • Digital supply voltage VDD 3.3/5 V
    • Microcontroller interface direct/synchronous mode communication
    • Designed to meet requirements of IEC 61000-4-2, IEC 61000-4-4, IEC 61000-4-5 standards
    • RoHS compliant

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.