STEVAL-IHM023V3

NRND

1 kW 3-phase motor control evaluation board featuring L6390 drivers and STGP10H60DF IGBT

Download databrief

Product overview

Description

The STEVAL-IHM023V3 evaluation board implements a 1 kW three-phase motor control application featuring L6390 high and low-side driver and the STGP10H60DF IGBT. The evaluation board is an AC-DC inverter that generates a three-phase waveform for driving two- or three-phase motors such as induction motors or PMSM motors up to 1000 W, with or without sensors.

The STEVAL-IHM023V3 is a universal, fully evaluated and populated design consisting of a three-phase inverter bridge based on STMicroelectronics’ 600 V IGBT STGP10H60DF in a TO-220 package mounted on a heatsink, and the L6390 high-voltage high-side and low-side driver featuring an integrated comparator for hardware protection features such as overcurrent and overtemperature. The driver also integrates an operational amplifier suitable for advanced current sensing. Thanks to this advanced characteristic, the system achieves accurate and fast conditioning of the current feedback, addressing the typical requirements of field-oriented control (FOC). The board has been designed to be compatible with a single-phase mains, supplying from 90 VAC to 285 VAC or from 125 VDC to 400 VDC for DC voltage. With reconfiguration of the input sourcing, the board is suitable also for low-voltage DC applications up to 35 VDC.

  • All features

    • Minimum input voltage: 125 VDC or 90 VAC
    • Maximum input voltage: 400 VDC or 285 VAC
    • Input voltage range with applied input voltage doubler from 65 VAC to 145 VAC
    • Voltage range for low-voltage motor control applications from 18 VDC to 35 VDC
    • Possibility to use auxiliary +15 V supply voltage
    • Maximum output power for motors: up to 1 kW
    • Regenerative brake control
    • Input inrush limitation with bypass relay
    • + 15 V auxiliary power supply based on buck converter with VIPer16
    • IGBT power switch STGP10H60DF in a TO- 220 package - compatible with other ST IGBTs or power MOSFETs in the TO-220 package
    • Fully populated board design with test points and isolated plastic cover for safety
    • Motor control connector for interface with the STM3210B-EVAL board and other ST motor control dedicated kits
    • Tachometer input
    • Hall/encoder inputs
    • Possibility to connect BEMF daughterboard for sensorless six-step control of BLDC motors
    • PCB type and size:
      • PCB material: FR-4
      • Double-sided layout
      • Copper thickness: 60 μm
      • Total dimensions of board: 127 mm x 180 mm
    • RoHS compliant

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.