STEVAL-IHT005V2

Active

Demonstration board with full 3.3 V ACS/Triac control using the STM32F100

Download databrief Order Direct

Product overview

Description

The STEVAL-IHT005V2 is designed as a complete solution proposal for home appliance applications based on STMicroelectronics™ components. Special emphasis is placed on demonstration of a robust full 3.3 V solution, based on 4 kV level in class A during an IEC-61000-4-4 (burst) test. The board also allows designers to evaluate the feasibility of AC switch control with a 3.3 V supply. Gate currents can be measured and compared to the information given in application note AN2986. STEVAL-IHT005V2 is based on the recently-introduced 48-pin, 32-bit STM32F100C4T6B MCU running at 24 MHz (RC user-trimmable internal RC clock), featuring 16 kBytes of Flash memory, 12-bit A/D converter, 5 timers, communication interfaces, and 4 kBytes of SRAM. The power supply circuitry is based on the VIPer16L, an offline converter with an 800 V avalanche-rugged power section, operating at 60 kHz. The power supply provides negative 6 V in buck-boost topology. The STEVAL-IHT005V2 can control 2 high power loads up to 2830 W thanks to the T1635H, a 16 A, 600 V high temperature Triac and up to 2050 W using the ACST1635-8FP, a 16 A, 800 V high temperature overvoltage-protected ACST device. The high power load control is based on phase-angle control. To limit inrush current and possible current peaks, the board features a soft-start routine and a smooth power change function for the high power loads. The STEVAL-IHT005V2 can also control 4 low power loads up to 100 W thanks to 3 ACS108-8S, 0.8 A, 800 V overvoltage-protected ACS devices and a Z0109, 1 A standard 4 quadrant 600 V Triac.

  • All features

    • Complete solution for -3.3 V control
    • Input voltage range: 90-265 VAC 50/60 Hz
    • Negative 6 V/3.3 VDC aux power supply based on the VIPer16L in buck-boost topology
    • Total power consumption in standby mode lower than 0.5 W for 264 V/50 Hz
    • 48-pin, 32-bit value line family STM32F100C4T6B MCU as main controller
    • Zero voltage switching (ZVS) interrupt to synchronize MCU events with voltage mains
    • 1 x T1635H-6T and 1 x ACST1635-8FP for phase control of high power loads
    • 5 discrete power level states with soft change for phase-angle controlled devices
    • 1 x Z0109 and 3 x ACS108 for full wave control of low power loads
    • Relay to demonstrate board noise robustness
    • Red LED to indicate board mains supply
    • Green LED for each ACS/ACST/Triac to indicate device on/off status
    • JTAG programming connector
    • External wire loop for gate current measurement
    • I2C bus hardware/software ready
    • IEC 61000-4-4 pre-compliance test passed (burst up to 8 kV)
    • IEC 61000-4-5 pre-compliance test passed (surge up to 2 kV)
    • RoHS compliant

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.