STEVAL-ILD004V2

Active

Digital wall dimmer for halogen and low-consumption lamps

Download databrief

Product overview

Description

The STEVAL-ILD004V2 evaluation board represents an innovative and low cost power topology for light wall dimmers using two sensitive TS820-600FP SCRs and a single STGF10NC60KD IGBT to dim 100 - 240 V halogen lamps, SELV halogen lamps through magnetic or electronic transformers, and new CFL and LED dimmable lamps.

Control of the board is achieved with STM8S103F2 microcontroller.

In comparison with STEVAL-ILD004V1, this board introduces a buck SMPS (operated through the VIPer06XS) instead of a linear power supply, for compatibility acrtoss all dimmable LED and CFL lamps.

  • All features

    • Flicker-free operation with paralleled lamps
    • Operation in 2- or 3-wire configuration
    • Leading-edge control
    • Operation at 110 V or 230 V line rms voltage and 50 Hz or 60 Hz line frequency
    • Dimmable power range:
      • 3 W to 600 W for 230 V rms line
      • 3 W to 300 W for 110 V rms line
      • higher power is possible with larger heatsink
    • Power efficiency @ 600 W - 230 V > 99%
    • Standby loss @ 230 V < 0.3 W
    • Short-circuit protection at startup
    • Enhanced interface with push-buttons; soft-start and soft-stop; memory of last setting
    • Compliance with EMC standards:
      • IEC 61000-4-5: criteria A for 2 kV surge
      • IEC 61000-4-4: criteria A for more than 4 kV
    • Filterless compliance with EN55015 for 600 W -230 V halogen lamp
    • RoHS compliant

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.