Product overview
Key Benefits
Description
The STEVAL-IPM07F is a compact motor drive power board based on the small low-loss intelligent molded module SLLIMM™ 2nd series product (STGIF7CH60TS-L) . It provides an affordable and easy-to-use solution for driving high power motors for a wide range of applications such as power white goods, air conditioning, compressors, power fans, high-end power tools and 3-phase inverters for motor drives in general. The IPM itself consists of short-circuit rugged IGBTs and a wide range of features like undervoltage lockout, smart shutdown, internal temperature sensor and NTC, and overcurrent protection. The main characteristics of this evaluation board are small size, minimal BOM and high efficiency. It includes an interface circuit (BUS and Vcc connectors), bootstrap capacitors, snubber capacitor, hardware short-circuit protection, fault event signaling and temperature monitoring. In order to increase the flexibility, it is designed to work in single- or three-shunt configurations and with two current sensing options: either three dedicated onboard op-amps or with op-amps embedded on the MCU. The Hall/Encoder part completes the circuit. Thanks to these advanced characteristics, the system is able to achieve fast and accurate current feedback conditioning, meeting most of the requirements for field oriented control (FOC). The STEVAL-IPM07F is compatible with ST’s STM32-based control board, for a complete motor control platform.
-
All features
- Input voltage: 125 - 400 VDC
- Nominal power: up to 700 W
- Nominal current: up to 4.2 A
- Input auxiliary voltage: up to 20 V DC
- Single or three-shunt resistors for current sensing (with sensing network)
- Two options for current sensing: dedicated op-amps or through MCU
- Overcurrent hardware protection
- IPM temperature monitoring and protection
- Hall sensor or encoder input
- Uses the STGIF7CH60TS-L IGBT intelligent power module from the SLLIMM™ 2nd series IPMs
- Motor control connector (32-pin) interfacing with ST MCU boards
- Universal conception for further evaluation with bread board and testing pins
- Very compact size
You might also like...
Featured Videos
Recommended for you
All resources
Resource title | Version | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.1 | 13 Jan 2016 | 13 Jan 2016 |
Bill of Materials (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 13 Jan 2016 | 13 Jan 2016 |
Schematic Pack (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
4.0 | 13 Jan 2016 | 13 Jan 2016 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Material Declaration** |
---|---|---|---|---|---|---|
STEVAL-IPM07F | Active | CARD | Industrial | Ecopack2 | Yes | |
STEVAL-IPM07F
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
STEVAL-IPM07F | | | distributors No availability of distributors reported, please contact our sales office |
|
|
STEVAL-IPM07F Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors