Product overview
Description
This demonstration board based on VIPER16 is designed as an example of a simple non-isolated auxiliary power supply for a range of input voltages from 85 VAC to 500 VAC.
There is an ever-increasing demand for small power supplies capable of working without voltage range limitations, even at nominal levels of 400 VAC and 415 VAC, respectively. The real voltage level can reach 500 VAC (415 V + 20%).
The major markets for this type of SMPS are home appliances and metering.
The VIPER16 device includes an 800 V rugged power switch, a PWM controller, programmable overcurrent, overvoltage, overload, a hysteretic thermal protection, soft-start and safe auto-restart after any fault condition removal. Burst mode operation at light load combined with the very low consumption of the device helps to meet standby energy-saving regulations.
The significant benefit of this new chip derives from the jitter of the switching frequency and the possibility to supply the chip directly from the DC HV bus, so auxiliary supply is not mandatory.
The VIPER16 is suitable for flyback or buck topologies and thanks to an internal self-supply circuit it does not require an auxiliary supply.
-
All features
- EMC: burst - IEC 61000-4-4 - 8 kV
- EMC: surge - IEC 61000-4-5 - 2 kV
- RoHS compliant
- Isolation: non isolated - N connected to output GND
- PCB type and size:
FR4, single side 70 μm dim.: 27 x 45 mm - Input voltage Vin: 85 - 500 VAC (f: 45 - 66 Hz)
- Output current: 150 mA total (5 V and 12 V output) output current for full input voltage range
- Output voltages:
V1= 12 V ± 10% V2= 5 V ± 4% - Short-circuit protection
- EMI: In accordance with EN55022 - class B
- Standby: 96 mW at 230 VAC
Recommended for you
All resources
Resource title | Version | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 01 Aug 2015 | 01 Aug 2015 |
Bill of Materials (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 01 Aug 2015 | 01 Aug 2015 |
Schematic Pack (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 01 Aug 2015 | 01 Aug 2015 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Material Declaration** |
---|---|---|---|---|---|---|
STEVAL-ISA010V1 | Active | CARD | Industrial | Ecopack2 | - | |
STEVAL-ISA010V1
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | Board production status | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
STEVAL-ISA010V1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
STEVAL-ISA010V1 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors