STEVAL-ISA149V1

Active
Design Win

19 V - 75 W SMPS compliant with latest Energy Star criteria using the L6563 and the L6566A

Download databrief

Product overview

Description

The STEVAL-ISA149V1 implements a 75 W SMPS reference design, tailored to the specifications of a typical high-end portable computer power supply (adapter). The peculiarities of this design are its very high efficiency at light load, and excellent global efficiency for a two-stage architecture. The high efficiency at high load is achieved without using synchronized rectification at the secondary side, resulting in a very cost-effective solution.The circuit is made up of two stages: a front-end PFC using the L6563S, and a flyback converter based on the L6566A. The CV/CC controller TSM1014 allows accurate current limitation on the secondary side. The flyback stage works as master and is dedicated to controlling circuit operation, including standby and protection functions. Additionally, it switches the PFC stage on and off by means of a dedicated pin (VCC_PFC), helping to achieve excellent efficiency even at light load, with a low level of complexity. Efficiency during active load and light load operation is compliant with Energy Star® eligibility criteria for both external (EPA rev. 2.0 EPS) and computer integrated (EPA rev. 4.0 COMPUTERS) power supplies. In addition, this design is also compliant with the latest computer requirements.

  • All features

    • Universal input mains range: 90 - 264 Vac, Freq. 45 - 65 Hz
    • Output voltage: 19 V @ 4 A continuous operation
    • Mains harmonics: in accordance with EN61000-3-2 Class-D or JEIDA-MITI Class-D
    • Standby mains consumption: < 0.14 W @ 230 Vac, < 0.085 W @ 115 Vac
    • Active load average efficiency: greater than 87% without synchronous rectification
    • EMI: in accordance with EN55022-Class-B
    • Safety: in accordance with EN60950
    • Dimensions: 78 x 170 mm, 25 mm component maximum height
    • PCB: single side, 70 μm, CEM-1, mixed PTH/SMT
    • RoHS compliant

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
STEVAL-ISA149V1
Active
CARD Industrial Ecopack2 -

STEVAL-ISA149V1

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
Board production status
STEVAL-ISA149V1
Available at distributors

Distributor availability of STEVAL-ISA149V1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STEVAL-ISA149V1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STEVAL-ISA149V1

Supplier:

-

Core Product:

L6563, L6566A

Board production status:

-

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors