STEVAL-ISA156V1

Active
Design Win

38 V, 2 A synchronous step-down switching regulator evaluation board based on the L6986

Download databrief

Product overview

Description

The STEVAL-ISA156V1 is a product evaluation board based on ST's L6986, a 38 V, 2 A synchronous step-down switching regulator with 30 μA quiescent current. It can be used for 12 V and 24 V buses, programmable logic controllers (PLCs), decentralized intelligent nodes & sensors and low noise applications (LNM).

  • All features

    • 4 V to 38 V operating input voltage
    • Low consumption mode or low noise mode
    • 30 μA IQ at light load (LCM VOUT= 3.3 V)
    • 5 μA IQ-SHTDWN
    • Adjustable fSW (250 kHz - 2 MHz)
    • Output voltage adjustable from 0.85 V to VIN
    • Embedded output voltage supervisor
    • Synchronization
    • Adjustable soft-start time
    • Internal current limiting
    • Overvoltage protection
    • Output voltage sequencing
    • Peak current mode architecture
    • RDS(on) HS= 180 mΩ, RDS(on) LS= 110 mΩ
    • Thermal shutdown

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
STEVAL-ISA156V1
Active
CARD Industrial Ecopack2 -

STEVAL-ISA156V1

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
Board production status
STEVAL-ISA156V1
Available at distributors

Distributor availability of STEVAL-ISA156V1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STEVAL-ISA156V1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STEVAL-ISA156V1

Supplier:

ST

Core Product:

L6986

Board production status:

-

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors