Product overview
Description
The STEVAL-ISA179V1 evaluation board implements a wide mains range buck converter (15 V / 0.15 A), developed for general purpose applications.
The core of the application is the new VIPer0P off-line high voltage converter of the VIPerPlus family, featuring the Zero Power characteristic.
The device is a high-voltage converter that intelligently integrates an 800 V rugged power MOSFET with PWM current-mode control.
The evaluation board features a single layer design, small size, minimal BOM, high efficiency and low standby consumption.
-
All features
- Universal AC main input voltage range: 85 VAC to 265 VAC
- Output range: 15 V / 0.15 A
- Rated output power: 2.25 W
- Input power in standby @230 VAC: less than 40 mW
- Active mode efficiency: greater than 77%
- EMI: EN55022-Class-B compliant
- RoHS compliant
Recommended for you
All resources
| Resource title | Version | Latest update |
|---|
Board Manufacturing Specifications (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| ZIP | 1.0 | 23 Mar 2016 | 23 Mar 2016 |
Bill of Materials (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| 1.0 | 23 Mar 2016 | 23 Mar 2016 |
Schematic Pack (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| 1.0 | 23 Mar 2016 | 23 Mar 2016 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|---|
| STEVAL-ISA179V1 | Active | CARD | Industrial | Ecopack2 | - | - | - | |
STEVAL-ISA179V1
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | Board production status | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STEVAL-ISA179V1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
STEVAL-ISA179V1 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors