STEVAL-ISA189V1

Active

38 V, 1.5 A synchronous step-down switching regulator evaluation board based on A6986F5V

Download databrief

Product overview

Description

The STEVAL-ISA189V1 is a product evaluation board based on the ST synchronous step-down switching regulator A6986F5V, which can deliver up to 1.5 A and, with its 100% duty cycle ability to withstand cold crank events and wide input operating voltage range, represents the ideal choice for battery-powered automotive systems. Synchronous rectification helps achieve higher efficiency at full load as well as application compactness, while high-frequency switching (programmable up to 2 MHz) helps reduce the cost and size of power passive components while remaining outside the AM band. The device can operate in low consumption mode (LCM), with a quiescent current of 30 μA that ensures high efficiency under light load, which is a requirement in typical car body applications that are active when a car is parked. A low noise mode (LNM) can be selected to meet the requirements of infotainment applications with forced PWM mode under all load conditions. The default board configuration is LCM active, 500 kHz switching frequency, high ISKIP current and the switchover feature enabled, but all of these settings can be easily changed so the user can evaluate different application scenarios.

  • All features

    • AECQ100 qualification
    • 1.5 A DC output current
    • 4 V to 38 V operating input voltage
    • Low consumption mode or low noise mode
    • Programmable ISKIP current
    • 45 μA IQ at light load (LCM VIN = 12 V)
    • 8 μA IQ-SHTDWN
    • Adjustable fSW (250 kHz - 2 MHz)
    • Fixed output voltage VOUT= 5 V
    • Embedded output voltage supervisor
    • Synchronization
    • Adjustable soft-start time
    • Internal current limiting
    • Overvoltage protection
    • Output voltage sequencing
    • Peak current mode architecture
    • RDS(on)HS = 180 mΩ; RDS(on)LS = 150 mΩ
    • Thermal shutdown
    • RoHS compliant

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.