Product overview
Description
The STP16CPC26 low voltage 16-bit constant current LED sink driver on the STEVAL-LLL005V1 evaluation board ensures a cost effective 6x10 LED matrix with individual LED control.
The LED driver evaluation board includes a jumper to select between powering the board through a standard DC jack input or a USB Type-C connector, as well as two control switches.
An Android app is also available for enhanced user experience and control.
The SPBTLE-RF very low power module for Bluetooth Smart v4.1 allows communication with the board via your smartphone.
The STM32F030 mainstream ARM Cortex-M0 Value line MCU with 64 Kbytes of Flash, 48 MHz CPU manages driving and transmission of data over BLE.
-
All features
- Cost effective 16-bit LED driving scheme
- Driver for 6x10 LED matrix with individual LED control and row-wise scanning
- USB Type-C and DC jack connector for DC input power
- Bluetooth Smart connectivity and Android application for hassle free demonstration
- Connector for stacking multiple LED drivers in daisy chain configuration
- Preconfigured demos (selected through on-board switches):
- with brightness control
- with speed control
- with blink rate (flashing) control