STEVAL-MKI175V1

Active
Design Win

LIS2DE12 adapter board for standard DIL24 socket

Download databrief

Product overview

Description

The STEVAL-MKI175V1 is an adapter board designed to facilitate the evaluation of the LIS2DE12 3-axis accelerometer in the MEMS product family. The board offers an effective solution for fast system prototyping and device evaluation directly within the user's application.

The STEVAL-MKI175V1 can be plugged into a standard DIL24 socket. The adapter provides the complete LIS2DE12 pinout and comes ready to use with the required decoupling capacitors on the VDD power supply line.

This adapter is supported by the STEVAL-MKI109D evaluation platform, which includes a high-performance 32-bit microcontroller functioning as a bridge between the sensor and a PC, on which it is possible to use the downloadable MEMS Studio graphical user interface or dedicated software routines for customized applications.

  • All features

    • Complete LIS2DE12 pinout for a standard DIL24 socket
    • Fully compatible with the STEVAL-MKI109D evaluation platform
    • RoHS compliant

You might also like...

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
STEVAL-MKI175V1
Active
CARD Industrial Ecopack2 - - -

STEVAL-MKI175V1

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
STEVAL-MKI175V1
Available at distributors

Distributor availability of STEVAL-MKI175V1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STEVAL-MKI175V1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STEVAL-MKI175V1

Supplier:

ST

Core Product:

LIS2DE12

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors