Product overview
Description
STEVAL-MKI109D is an evaluation platform that allows engineers to monitor the behavior of ST MEMS sensorsn and maximize the performance of new product designs, accelerating time to market.
This board is compatible with ST MEMS adapter boards and supports I2C, I3C, SPI, and TDM communication interfaces for very high output data rates.
This professional MEMS tool features a high-performance STM32H563ZI microcontroller and flexible power management with software-adjustable power circuitry that allows you to set the sensor supply voltage from 0 to 3.6 V and replicate the operating conditions in the target application.
The motherboard includes accurate power monitoring of sensor supply voltage and current, so external instruments are not required.
You can run the MEMS-Studio graphical user interface (GUI) on a host PC to manage the data flow from MEMS sensors and analyze sensor waveforms, which can help you explore the operating modes and power settings to optimize sensor performance and accuracy in your application. Firmware for the STEVAL-MKI109D is also available in the MEMS Studio software solution.
The STM32H563ZI Arm Cortex®-M33 microcontroller with DSP and FPU can process much more than sensor readings such as barometric pressure and accelerometer or gyroscope data. It can handle complex datasets like optical or electronic image stabilization (OIS and EIS, respectively) from ST’s advanced 6-axis inertial measurement units (IMUs) and can be used to evaluate the latest generation of high-resolution MEMS sensors for automotive, consumer, and industrial applications.
-
All features
- Plug-and-play rapid evaluation of all MEMS sensors
- Compatible with all ST MEMS DIL24 adapter boards
- User-friendly MEMS Studio GUI evaluation software to manage and analyze MEMS sensor data
- Supports I²C, I3C, SPI, and TDM communication interfaces
- Software-adjustable power circuitry to set sensor supply voltage from 0 to 3.6 V on VDD and VDDIO pins of the DIL24 adapter board
- Onboard measurement of supply current
- Firmware update via USB
- SD card slot (SD card not included)
- USB Type-C® connector
- RoHS compliant
- CE certified
You might also like...
Featured Videos
In this video, see how the STEVAL-MKI109D with STM32H5 microcontroller revolutionizes MEMS sensor projects. Mount MEMS adapter boards via DIL24 socket and use USB-C, I3C, and TDM communication. Explore MEMS Studio for customizing settings, real-time visualization, and debugging. Manage protocols, voltage, and power consumption effortlessly.