Product overview
Description
The STEVAL-MKI210V2K evaluation kit includes the STEVAL-MKI210V2 main board and the STEVAL-MKIGIBV5 adapter board. The main board embeds the ISM330DHCX 3-axis accelerometer and 3-axis gyroscope sensor and is connected to the adapter board through a flat cable to render it compatible with the STEVAL-MKI109D evaluation platform.
The kit provides the complete ISM330DHCX pinout and comes ready to use with the required decoupling capacitors on the VDD power supply line.
The ISM330DHCX sensor is soldered precisely in the center of the board and double-sided adhesives are provided to allow users to conveniently mount the board on their equipment.
The STEVAL-MKIGIBV5 can be plugged into a standard DIL24 socket. This adapter is supported by the STEVAL-MKI109D evaluation platform with a high-performance 32-bit microcontroller functioning as a bridge between the sensor and a PC, on which it is possible to use the downloadable MEMS Studio graphical user interface or dedicated software routines for customized applications.
-
All features
- User-friendly ISM330DHCX board
- Complete ISM330DHCX pinout for a standard DIL24 socket
- Double-sided adhesives included for easy mounting on equipment to be measured
- Fully compatible with the STEVAL-MKI109D evaluation platform
- RoHS compliant
You might also like...
All resources
| Resource title | Version | Latest update |
|---|
Board Manufacturing Specifications (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| ZIP | 1.0 | 27 Jul 2021 | 27 Jul 2021 |
Bill of Materials (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| 1.0 | 27 Jul 2021 | 27 Jul 2021 |
Schematic Pack (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| 1.0 | 27 Jul 2021 | 27 Jul 2021 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|---|
| STEVAL-MKI210V2K | Active | CARD | Industrial | Ecopack2 | Yes | - | - | |
STEVAL-MKI210V2K
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STEVAL-MKI210V2K | | | distributors No availability of distributors reported, please contact our sales office |
|
|
STEVAL-MKI210V2K Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors