STEVAL-MKI215V1

Active
Design Win

LSM6DSO32 adapter board for a standard DIL24 socket

Download databrief Order Direct

Product overview

Description

The STEVAL-MKI215V1 is an adapter board designed to facilitate the evaluation of MEMS devices in the LSM6DSO32 product family. The board offers an effective solution for fast system prototyping and device evaluation directly within the user’s own application.

The STEVAL-MKI215V1 can be plugged into a standard DIL 24 socket. The adapter provides the complete LSM6DSO32pin-out and comes ready-to-use with the required decoupling capacitors on the VDD power supply line.

This adapter is supported by the STEVAL-MKI109V3 motherboard with high performance 32-bit microcontroller functioning as a bridge between the sensor and a PC, on which it is possible to use the downloadable graphical user interface (Unico GUI), or dedicated software routines for customized applications.

The adapter board can be also plugged into following boards: X-NUCLEO-IKS01A2, X-NUCLEO-IKS01A1 and X-NUCLEO-IKS01A3.

  • All features

    • Complete LSM6DSO32 pinout for a standard DIL 24 socket
    • Fully compatible with STEVAL-MKI109V3 motherboards
    • RoHS compliant

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
STEVAL-MKI215V1
Active
CARD Industrial Ecopack2 Yes

STEVAL-MKI215V1

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
STEVAL-MKI215V1
Available at distributors

Distributor availability of STEVAL-MKI215V1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STEVAL-MKI215V1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STEVAL-MKI215V1

Supplier:

ST

Core Product:

LSM6DSO32

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors