Product overview
Description
The STEVAL-MKI221V1 is an adapter board which allows evaluation of MEMS devices inside the LSM6DSO32X product family.
The board offers an effective solution for fast system prototyping and device evaluation directly within the user’s application.
The STEVAL-MKI221V1 can be plugged into a standard DIL 24 socket. The adapter provides the complete LSM6DSO32X pin-out and comes ready-to-use with the required decoupling capacitors on the VDD power supply line.
This adapter is supported by the STEVAL-MKI109V3 motherboard.
A high performance 32-bit microcontroller, functioning as a bridge between the sensor and a PC, is included.
It is possible to use the downloadable graphical user interface (Unico-GUI) or dedicated software routines for customized applications.
The adapter board can also be plugged into the X-NUCLEO-IKS01A2, X-NUCLEO-IKS01A3 and X-NUCLEO-IKS02A1 expansion boards.
-
All features
- Complete LSM6DSO32X pin-out for a standard DIL 24 socket
- Fully compatible with STEVAL-MKI109V3 motherboard
- Compatible with STEVAL-MKI109V2 by changing resistor settings
- RoHS compliant
You might also like...
All resources
Resource title | Version | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 09 Apr 2021 | 09 Apr 2021 |
Bill of Materials (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 09 Apr 2021 | 09 Apr 2021 |
Schematic Pack (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 09 Apr 2021 | 09 Apr 2021 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Material Declaration** |
---|---|---|---|---|---|---|
STEVAL-MKI221V1 | Active | CARD | Industrial | Ecopack2 | Yes | |
STEVAL-MKI221V1
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
STEVAL-MKI221V1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
STEVAL-MKI221V1 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors