Product overview
Description
The STEVAL-MKI226KA evaluation kit is based on the AIS25BA 3-axis digital accelerometer. The kit is connected to a generic adapter board (STEVAL-MKIGI03B) through a flat cable, to make it compatible with the STEVAL-MKI109V3.
The sensing board can be directly attached to the system to be measured through the provided adhesive.
The AIS25BA is soldered exactly in the center of the board.
The STEVAL-MKIGI03B can be plugged into a standard DIL 24 socket. The kit provides the complete AIS25BA pinout and comes ready-to-use with the required decoupling capacitors on the VDD power supply line.
The STEVAL-MKI109V3 motherboard supports this adapter. The motherboard includes a high performance 32-bit microcontroller functioning as a bridge between the sensor and a PC.
It is possible to use the downloadable graphical user interface (Unico-GUI) or dedicated software routines for customized applications.
The adapter board can be also plugged into the X-NUCLEO-IKS01A2, X-NUCLEO-IKS01A3, and X-NUCLEO-IKS02A1 expansion boards.
-
All features
- User-friendly AIS25BA evaluation kit
- Complete AIS25BA pinout for a standard DIL 24 socket
- Fully compatible with the STEVAL-MKI109V3 motherboard
- RoHS compliant
You might also like...
Recommended for you
All resources
Resource title | Version | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 19 Sep 2022 | 19 Sep 2022 |
Bill of Materials (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 19 Sep 2022 | 19 Sep 2022 |
Schematic Pack (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 19 Sep 2022 | 19 Sep 2022 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Material Declaration** |
---|---|---|---|---|---|---|
STEVAL-MKI226KA | Active | CARD | Industrial | Ecopack2 | Yes | |
STEVAL-MKI226KA
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
STEVAL-MKI226KA | | | distributors No availability of distributors reported, please contact our sales office |
|
|
STEVAL-MKI226KA Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors