Product overview
Description
The STEVAL-MKI249KA demonstration board is a kit made up of an ad hoc PCB, mounting the ST1VAFE6AX, a biosensor with vertical analog front-end (vAFE) for biopotential signals and 6-axis inertial measurement unit (IMU) with AI and sensor fusion.
The kit is composed by the STEVAL-MKI249A board containing the complete ST1VAFE6AX pin-out and the required decoupling capacitors on the VDD and VDDIO power supply lines and the STEVAL-MKE005A electrode board.
It allows to show the functionalities of the biopotential device as for example the ECG signal.
The STEVAL-MKI249KA kit is compatible with the STEVAL-MKI109V3 and STEVAL-MKI109D mother boards, which include a high performance 32-bit microcontroller functioning as a bridge between the sensor and a PC, on which it is possible to use the downloadable graphical user interface (MEMS-Studio), or dedicated software routines for customized applications.
The kit can also be plugged in other boards like STEVAL-MKBOXPRO and X-NUCLEO-IKS4A1 boards.
-
All features
- Complete ST1VAFE6AX pinout for a standard DIL 24 socket
- Fully compatible with and STEVAL-MKI109V3 and STEVAL-MKI109D motherboards
- ECG monitoring
- RoHS compliant
You might also like...
Recommended for you
All resources
Resource title | Version | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 15 Oct 2024 | 15 Oct 2024 |
Bill of Materials (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 17 Oct 2024 | 17 Oct 2024 |
Schematic Pack (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 15 Oct 2024 | 15 Oct 2024 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Material Declaration** |
---|---|---|---|---|---|---|
STEVAL-MKI249KA | Active | CARD | Industrial | Ecopack2 | Yes | |
STEVAL-MKI249KA
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
STEVAL-MKI249KA | | | distributors No availability of distributors reported, please contact our sales office |
|
|
STEVAL-MKI249KA Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors