Product overview
Description
The STEVAL-OET004V1 kit is designed to evaluate ESD protection and filtering solutions by ST for USB Type-C connectors.
Different PCBs in the kit provide protection solutions for different packages:
STEVAL-OET004V1A for 0201 packages
STEVAL-OET004V1B for 400 µm packages
STEVAL-OET004V1C for 500 µm packages
-
All features
- Protection of all lines (data, control and power)
- Common mode filters for USB 2.0 and USB 3.1 lines on STEVAL-OET004V1D
- Plug and receptacle enabling insertion of the PCB between host and cable or device and cable
You might also like...
Common mode filter with ESD protection in QFN-10L
2-line ESD protection for high speed lines
Single Line Bidirectional ESD Protection for High Speed Interface
Recommended for you
Related Applications
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 20 Dec 2016 | 20 Dec 2016 |
Evaluation Board Terms of Use (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 15 Jan 2025 | 15 Jan 2025 |
All resources
Resource title | Version | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 05 Sep 2016 | 05 Sep 2016 |
Bill of Materials (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 05 Sep 2016 | 05 Sep 2016 |
Schematic Pack (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 05 Sep 2016 | 05 Sep 2016 |
If you don't want to login now, you can download the CAD design file by simply providing your name and e-mail address in the form below and validating it.
This allows us to stay in contact and inform you about updates of this CAD design file.
For subsequent downloads this step will not be required for most of our CAD design files.
To validate your e-mail and start the download, please click on the link inside the e-mail that has been sent to you. This link will be valid for 24 hours. Please check your spam filters in case you did not receive the e-mail.
Unfortunately, the link you clicked didn't work. Don't worry, here are the steps you can take to get your download started:
If you still can't download the CAD design file, please reach out to us on the ST Community and we will help you- Ensure you are using the same browser used to made the initial request
- Check that cookies are allowed in your browser
- Update your browser to its latest version
- Please also note that links forwarded by somebody else will not work
The e-mail address that you have entered during the download attempt has not yet been validated. Please check your inbox for the e-mail with the download link. In case you did not receive the e-mail, or you entered a wrong e-mail address, you can start-over the process.
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Material Declaration** |
---|---|---|---|---|---|---|
STEVAL-OET004V1 | NRND | CARD | Industrial | Ecopack2 | - | |
Marketing Status
Package
CARD
Grade
Industrial
RoHS Compliance Grade
Ecopack2
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
STEVAL-OET004V1 | NRND | 64.0 / 1 | Available at distributors Distributor availability of STEVAL-OET004V1
Distributor reported inventory date: | | | | Buy from Distributor | | ITALY | EAR99 | NEC | ST | ESDARF02-1BU2CK; ESDALC5-1BF4; HSP051-4N10; HSP061-2N4; ESDALC6-4N4; HSP051-4M10; HSP062-2M6; ESDA6V1-5M6; ESDA13P70-1U1M; ESDALC5-1BF4; ECMF04-4HSWM10; ECMF02-2HSMX6; ESDA13P70-1U1M |
STEVAL-OET004V1 NRND
Part Number:
STEVAL-OET004V1
Supplier:
ST
Core Product:
ESDARF02-1BU2CK; ESDALC5-1BF4; HSP051-4N10; HSP061-2N4; ESDALC6-4N4; HSP051-4M10; HSP062-2M6; ESDA6V1-5M6; ESDA13P70-1U1M; ESDALC5-1BF4; ECMF04-4HSWM10; ECMF02-2HSMX6; ESDA13P70-1U1M
Distributor reported inventory date:
Stock
Min.Order
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors