STEVAL-POE003V1

Active

5V/20A, active clamp forward converter, Power Over Ethernet (PoE) - IEEE 802.3bt compliant reference design

Download databrief

Product overview

Description

This reference design represents a PoE Class 8 converter designed for high efficiency conversion over a wide load range. It is based on the PM8805 PoE-PD interface compliant with the IEEE802.3bt standard, and a DC-DC forward active clamp converter driven by the PM8804 PWM controller.

The PM8805 system on package device embeds two active bridges and an IEEE802.3bt compliant Powered Device (PD) interface. It can be used in all medium-to-high power 2P and 4P high efficiency PoE and PoE+ applications such as point of sales and retail logistics devices.

The PM8804 PWM controller represents an integrated solution for a smart and efficient 48 V converter, including a programmable oscillator for the switching frequency, adjustable slope compensation, dual complementary low-side drivers with programmable dead time, programmable soft start, soft turn off and a programmable current sense blanking time.

  • All features

    • Features of PM8805 PoE-PD interface
      • System in package integrating a double active bridge, hot-swap MOSFET and PoE-PD interface
      • PoE-PD single-signature interface compliant with IEEE 802.3bt
      • Detection and support of high power 4-pair applications
      • 100 V N-Ch MOSFETs with 0.2 Ω total path resistance for each active bridge
      • Identifies which kind of PSE (standard or legacy) it is connected to and provides successful IEEE802.3.af/at/bt classification indication through a combination of the T0, T1 and T2 signals (open drain)
      • VFQFPN43 8x8 mm with 6 exposed pads
    • Features of PM8804 PWM controller
      • PWM peak current mode controller
      • Input operating voltage up to 75 V
      • Internal high voltage start up regulator with 20 mA capability
      • Programmable fixed frequency up to 1 MHz
      • Soft start up with settable time
      • Soft turn off (optionally disabled)
      • Dual 1Apk, low side complementary gate drivers
      • GATE2 optionally turned off for reduced consumption
      • 80% maximum duty cycle with internal slope compensation
      • VFQFPN 3.0x3.0x1.0 16L 0.5 mm pitch
    • WEEE compliant
    • RoHS compliant

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.