STEVAL-SILKT01

Active

Evaluation kit for industrial PLC solutions targeting SIL3 applications

Download databrief Order Direct

Product overview

Description

The STEVAL-SILKT01 is an evaluation kit designed to implement a PLC solution with hardware architecture designed to meet the requirements coming from functional safety standards IEC61508, EN 62061, EN ISO 13849-1, EN ISO 13849-2, to enable the use as a reference design for factory automation use cases having a hardware platform with safety integrity level SIL3.

The evaluation kit STEVAL-SILKT01 contains one mother board STEVAL-SILKTA01 (main board) and two daughter boards STEVAL-SILKTB01 (actuation board).

The board architecture offers a dual-core data processing based on STM32H743ZG for the STEVAL-SILKTA01 and on STM32G431RB for the STEVAL-SILKTB01.

On the main board (STEVAL-SILKTA01) are available three connectivity interfaces, two of them with differential communication working on RS485 and CAN physical layer, the other one with Ethernet technology to support the Ethernet/IP.

The hardware is coming with the firmware package STSW-SILKT01 based on the STM32Cube architecture and consisting of: application layer, drivers layer with BSP/CMSIS and HAL library, middleware layer.

  • All features

    • Designed to meet IEC61508-2, EN 62061, EN ISO 13849-1, EN ISO 13849-2 for a SIL3/PLe achievement
    • Dual core architecture based on STM32H743ZG and STM32G431RB
    • Dual digital outputs IPS1025H, IPS4260L
    • Dual digital inputs CLT03-1SC3
    • Full diagnostic coverage >90%
    • Galvanic isolation for data transmission, and digital I/O signals using STISO621
    • Redundancy on board, at hardware level and data processing
    • Real time communication supporting Ethernet technology for Ethernet/IP, and differential serial communication for RS485 and CAN
    • Overload and overtemperature protections, integrated on board at device level

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.