STEVAL-STLCS02V1

Active

SensorTile connectable sensor node: solder only

Download databrief Order Direct

Product overview

Description

STEVAL-STLCS02V1 (SensorTile) is a highly integrated reference design that can be plugged into form-factor prototypes, adding sensing and connectivity capabilities to new designs through a smart hub solution.

It can also easily support development of monitoring and tracking applications like standalone sensor nodes connected to iOS™ or Android™ smartphone applications.

The SensorTile occupies a very small 13.5 x 13.5 mm square outline, with all the electronic components on the top side. The connector pinout is repeated on 18 PCB pads to render the SensorTile a solderable system on module.

Refer to user manual UM2101 Getting started with the STEVAL-STLKT01V1 SensorTile integrated development platform for more information.

  • All features

    • Very compact module for motion, audio, environmental sensing and Bluetooth® low energy connectivity with a complete set of firmware examples
    • Mobile connectivity via the STBLESensor app, available for iOS™ and Android™
    • Main components:
      • STM32L476JG – 32-bit ultra-low-power MCU with Cortex®M4F
      • LSM6DSM – iNEMO inertial module: 3D accelerometer and 3D gyroscope
      • LSM303AGR – Ultra-compact high-performance eCompass module: ultra-low power 3D accelerometer and 3D magnetometer
      • LPS22HB – MEMS nano pressure sensor: 260-1260 hPa absolute digital output barometer
      • MP34DT05-A – 64 dB SNR digital MEMS microphone
      • BlueNRG-MS – Bluetooth low energy network processor
      • BALF-NRG-02D3 – 50 Ω balun with integrated harmonic filter
      • LD39030SJ18R – 300 mA low quiescent current soft-start, low noise voltage regulator
    • 2 V - 5.5 V power supply range
    • External interfaces: UART, SPI, SAI (Serial Audio Interface), I²C, DFSDM, USB OTG, ADC, GPIOs
    • Solderable only interface (no connector on back side)
    • SWD interface for debugging and programming capability
    • CE certified
    • RoHS and China RoHS compliant
    • WEEE compliant
    • FCC certified
    • IC certified
    • TYPE certified

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.