STEVAL-STMODLTE

Active

LTE connectivity expansion board for STMod+ connector compatible evaluation boards

Download databrief

Product overview

Description

The STEVAL-STMODLTE expansion board adds LTE connectivity to evaluation boards hosting the STMod+ expansion connector. It embeds an LTE cellular modem and an eSIM with a worldwide coverage.

The expansion board can be used only with the furnished antenna and is compatible with all STMicroelectronics Discovery kits featuring an STMod+ connector, such as the STM32L496G-DISCO, and with any STMod+ compatible evaluation board.

The package, combined with any compatible evaluation board, represents an ideal development platform for cellular and cloud technology-based solutions.

  • All features

    • LTE connectivity expansion for evaluation boards hosting the STMod+ connector
    • Embedded Quectel BG96 FCC and IC certified LTE module (FCC ID: XMR201707BG96 and IC: 10224A-201709BG96)
    • Modem reset red LED and modem signaling green LED
    • ST Incard eSIM
    • Switchable SIM interface, eSIM and MicroSIM
    • Pulse SMA antenna for the following frequency ranges: 824/900/1800/1900/2100 MHz
    • Modem firmware can be easily upgraded through the dedicated micro-B USB connector

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.