32L496GDISCOVERY

Active

Discovery kit with STM32L496AG MCU

Download databrief Order Direct

Product overview

Description

The 32L496GDISCOVERY Discovery kit is a complete demonstration and development platform for STMicroelectronics Arm® Cortex®‑M4 core-based STM32L496AG microcontroller. Thanks to the innovative ultra‑low‑power‑oriented features, extended RAM, and graphics performance (Chrom-ART Accelerator) offered by the STM32L496AG, the 32L496GDISCOVERY Discovery kit is designed to enable easy prototyping for many applications, including audio and graphics, with state-of-the-art energy efficiency. For even more user‑friendliness, the on-board ST-LINK/V2-1 debugger provides out-of-the-box loading and debugging capabilities.

  • All features

    • STM32L496AGI6  Arm® Cortex®‑M4 core-based microcontroller featuring 1 Mbyte of flash memory and 320 Kbytes of RAM, in a UFBGA169 package
    • 1.54‑inch 240 x 240‑pixel TFT color LCD with parallel interface
    • SAI audio codec, with stereo output, including analog microphone input
    • Stereo digital MEMS microphones
    • 8‑Mbit PSRAM
    • 64‑Mbit Quad-SPI flash
    • Eight LEDs including three user‑controllable ones
    • Reset push-button
    • 4‑way joystick with selection
    • Board connectors:
      • 8‑bit camera
      • Stereo headset jack
      • microSD™ card holder with included card
      • USB Micro-B
      • USB Micro-AB
      • STMod+ and Pmod™
      • ARDUINO® Uno V3
    • On-board ST-LINK/V2-1 debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port, and debug port
    • Flexible power-supply options: ST-LINK USB VBUS, USB OTG FS connector, or external sources
    • 1.8 and 3.3 V possible MCU supply voltages
    • IDD measurement
    • Comprehensive free software libraries and examples available with the STM32Cube MCU Package
    • Support of a wide choice of Integrated Development Environments (IDEs) including IAR Embedded Workbench®, MDK-ARM, and STM32CubeIDE

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.