STEVAL-TDR004V1

NRND
Design Win

400 W / 1.6 - 54 MHz reference design using 2x SD2933

Download datasheet

Product overview

Description

The STEVAL-TDR004V1 demonstration board is an RF broadband power amplifier intended for linear or nonlinear operation over the 1.6 to 54 MHz band, using two SD2933 gold metallized Nchannel MOS field-effect transistors. The temperature compensating biasing circuit supports class B and class AB operation.

STEVAL-TDR004V1 is designed in cooperation with Specific RF Devices (Germany).

  • All features

    • IMD at 300 WPEP < -26 dBc
    • Efficiency: 57 % - 76 %
    • Excellent thermal stability
    • Supply voltage: 48 V
    • Frequency: 1.6 - 54 MHz
    • Input power 10 W max.
    • Load mismatch: 3:1 (all phases)
    • Output power: 400 W (typ.)

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
STEVAL-TDR004V1
NRND
CARD Industrial Ecopack2 -

STEVAL-TDR004V1

Package:

CARD

Material Declaration**:

Marketing Status

NRND

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
Board production status
STEVAL-TDR004V1
Available at distributors

Distributor availability of STEVAL-TDR004V1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STEVAL-TDR004V1 NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STEVAL-TDR004V1

Supplier:

-

Core Product:

SD2933

Board production status:

-

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors