STEVAL-TDR005V1

NRND

450 W / 1.8-54 MHz reference design based on 2xSD2943

Download databrief

Product overview

Description

The STEVAL-TDR005V1 is a RF broadband power amplifier intended for linear or nonlinear operation over the band 1.8 to 54 MHz using 2x SD2943 gold metallized N-channel MOS fieldeffect transistors. The temperature compensating biasing circuit supports class B and class AB operation.

STEVAL-TDR005V1 is designed in cooperation with Specific RF Devices (Germany).

  • All features

    • IMD at 300 WPEP < -24 dBc
    • Efficiency: 55 % - 76 %
    • Excellent thermal stability
    • Supply voltage: 48 V
    • Frequency: 1.8 - 54 MHz
    • Input power 10 W max.
    • Load mismatch: 3:1 all phases
    • Output power: 450 W typ.

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.