STEVAL-TDR007V1

NRND

200 W / 1030 MHz IFF Mode-S reference design using PD57002-E, PD57018-E and 2x PD57060-E

Download datasheet

Product overview

Description

The STEVAL-TDR007V1 is a 200 W RF power amplifier intended for IFF - 1030 MHz interrogator using PD57002-E + PD57018-E + 2 x PD57060-E N-channel lateral MOS field-effect transistors.

AB-2x57060-1030 is designed in cooperation with ETSA in France.

  • All features

    • Harmonics < -45 dBc
    • Input power: 23 dBm
    • RoHS compliant
    • N-channel enhancement-mode lateral MOSFETs
    • Frequency: 1030 MHz
    • Excellent thermal stability
    • Peak power: 200 W typical
    • Rise and fall time < 100 ns
    • Supply voltage: 36 V

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.