STEVAL-TDR014V1

Active
Design Win

8W / 400 - 500 MHz evaluation board based on PD55008-E

Download datasheet

Product overview

Description

The STEVAL-TDR014V1 is a demonstration board using the PD55008-E common source N-channel enhancement-mode lateral field effect RF power amplifier. It is designed as a driver for UHF mobile radio applications.

  • All features

    • Excellent thermal stability
    • Frequency: 400 - 500 MHz
    • Supply voltage: 12.5 V
    • Output power: 8 W
    • Efficiency: 48 % - 54 %
    • Load mismatch: 20:1
    • BeO-free amplifier

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
STEVAL-TDR014V1
Active
CARD Industrial Ecopack2 -

STEVAL-TDR014V1

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
Board production status
STEVAL-TDR014V1
Available at distributors

Distributor availability of STEVAL-TDR014V1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STEVAL-TDR014V1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STEVAL-TDR014V1

Supplier:

-

Core Product:

PD55008-E

Board production status:

Out of production

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors