STEVAL-TDR015V1

Active
Design Win

8 W / 400 - 470 MHz evaluation board based on PD54008L-E

Download datasheet

Product overview

Description

The STEVAL-TDR015V1 is a demonstration board using the PD54008L-E LDMOS transistor. It is designed for 2-way UHF portable radio applications.

  • All features

    • Excellent thermal stability
    • Frequency: 400 - 470 MHz
    • Supply voltage: 7.2 V
    • Output power: 8 W
    • Power gain: 12.0 ± 1.0 dB
    • Efficiency: 56 % - 68 %
    • Load mismatch: 20:1
    • BeO-free amplifier

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
STEVAL-TDR015V1
Active
CARD Industrial Ecopack2 -

STEVAL-TDR015V1

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
Board production status
STEVAL-TDR015V1
Available at distributors

Distributor availability of STEVAL-TDR015V1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STEVAL-TDR015V1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STEVAL-TDR015V1

Supplier:

-

Core Product:

PD54008L-E

Board production status:

Out of production

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors