STEVAL-TDR022V1

NRND
Design Win

10 W, 340 - 520 MHz evaluation board based on PD85025-E

Download datasheet

Product overview

Description

The STEVAL-TDR022V1 is an demonstration board using PD85025-E LDMOS transistor and designed for UHF OFDM and 2-way mobile radios.

  • All features

    • Excellent thermal stability
    • Frequency: 340 - 520 MHz
    • Supply voltage: 15 V
    • Output power: 10 WPEP
    • Gain: 16.5 dB min.
    • IMD3 < -27 dBc at 10 WPEP
    • Load mismatch: 20:1
    • BeO free amplifier

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
STEVAL-TDR022V1
NRND
CARD Industrial Ecopack2 -

STEVAL-TDR022V1

Package:

CARD

Material Declaration**:

Marketing Status

NRND

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
Board production status
STEVAL-TDR022V1
Available at distributors

Distributor availability of STEVAL-TDR022V1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STEVAL-TDR022V1 NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STEVAL-TDR022V1

Supplier:

-

Core Product:

PD85025-E

Board production status:

-

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors