Product overview
Description
The STEVAL-TDR031V1 demonstration board is a 45 W hybrid RF power module for 12.5 V mobile radios that operate in the 380-490 MHz band.
This module is a 3-stage lineup power amplifier using the PD84002, the PD85006L-E and two PD85035S-E specially designed for broadband operation, allowing power control, high gain and high efficiency.
The board uses devices in plastic packages to ensure a moisture sensitivity level not achievable with similar modules using chip-on-board technology.
-
All features
- N-channel enhancement-mode lateral MOSFETs (IDD ≈ 0 @ VDD = 12.5 V, VGG = 0)
- Pout> 45 W, ƞtot> 50% @ VDD = 12.5 V, VGG = 5 V, Pin= 5 dBm
- Broadband frequency range: 380-490 MHz
- High moisture sensitivity level
- Low-power control current IGG = 2 mA (typ) @ VGG = 5 V
- ESD protection
- Development kit available to aid in production or system integration
- RoHS compliant
All resources
Resource title | Version | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 01 Aug 2015 | 01 Aug 2015 |
Bill of Materials (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 01 Aug 2015 | 01 Aug 2015 |
Schematic Pack (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 01 Aug 2015 | 01 Aug 2015 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Material Declaration** |
---|---|---|---|---|---|---|
STEVAL-TDR031V1 | Active | CARD | Industrial | Ecopack2 | - | |
STEVAL-TDR031V1
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | Board production status | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
STEVAL-TDR031V1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
STEVAL-TDR031V1 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors