Product overview
Description
The STEVAL-TDR032V1 demonstration board is designed for mobile radio applications. It uses two PD85050S LDMOS transistors.
The demonstration board is a push-pull class AB power amplifier which uses a lumped L-C input/output network type on balanced microstrip lines.
A proper planar balun embedded on the PCB (patent pending) allows the management of balanced versus unbalanced input/output signals.
For additional information regarding the PD85050S please refer to the device datasheet.
-
All features
- Excellent thermal stability
- Frequency: 760-870 MHz
- Supply voltage: 12.5 V
- Output power: 60 W
- Gain: 10 dB min
- Efficiency: 50% typical
- Stability: load VSWR3:1 minimum
- BeO free amplifier
- RoHS compliant
All resources
Resource title | Version | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 01 Aug 2015 | 01 Aug 2015 |
Bill of Materials (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 01 Aug 2015 | 01 Aug 2015 |
Schematic Pack (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 01 Aug 2015 | 01 Aug 2015 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Material Declaration** |
---|---|---|---|---|---|---|
STEVAL-TDR032V1 | NRND | CARD | Industrial | Ecopack2 | - | |
STEVAL-TDR032V1
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | Board production status | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
STEVAL-TDR032V1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
STEVAL-TDR032V1 NRND
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors