STEVAL-TDR034V1

Active
Design Win

RF power module based on the PD85050S for mobile radio applications

Download databrief

Product overview

Description

The STEVAL-TDR034V1 demonstration board is a 70 W hybrid RF power module for 12.5 V mobile radios that operate in the 380-470 MHz band.

This module is a 3-stage lineup power amplifier using the PD84002, the PD85006L-E and two PD85050S specially designed for broadband operation, which allows power control, high gain and high efficiency.

The board uses devices in plastic packages to ensure a high moisture sensitivity level.

For additional information, please refer to www.st.com/rf.

  • All features

    • N-channel enhancement-mode lateral MOSFETs (IDD ≅ 0 @VDD = 12.5 V, VGG = 0 V)
    • Pout > 70 W, ηtot = 50% (typ) @VDD = 12.5 V, VGG = 5 V, Pin = 5 dBm
    • Broadband frequency range: 380-470 MHz
    • High moisture sensitivity level
    • Low power control current IGG = 3 mA (typ) @VGG = 5 V
    • ESD protection
    • Development kit available to aid in production or system integration.
    • RoHS compliant

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
STEVAL-TDR034V1
Active
CARD Industrial Ecopack2 -

STEVAL-TDR034V1

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
Board production status
STEVAL-TDR034V1
Available at distributors

Distributor availability of STEVAL-TDR034V1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STEVAL-TDR034V1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STEVAL-TDR034V1

Supplier:

-

Core Product:

PD84002; PD85006L-E; PD85050S

Board production status:

Out of production

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors