STM32F7508-DK

Obsolete

Discovery kit with STM32F750N8 MCU

Download databrief

This product is

Obsolete

We recommend you that replacement part: 

STM32H7S78-DK

Product overview

Description

The STM32F7508-DK Discovery kit allows users to develop and share applications with the STM32F7 Series microcontrollers based on the Arm® Cortex®-M7 core.

The Discovery kit enables a wide diversity of applications taking benefit from audio, multi-sensor support, graphics, security, video, and high-speed connectivity features.

The ARDUINO® connectivity support provides unlimited expansion capabilities with a large choice of specialized add-on boards.

  • All features

    • STM32F750N8H6 microcontroller featuring 64 Kbytes of Flash memory and 340 Kbytes of RAM, in BGA216 package
    • 4.3-inch 480x272 color LCD-TFT with capacitive touch screen
    • Ethernet connector compliant with IEEE-802.3-2002
    • USB OTG HS FS
    • SAI audio codec
    • 2 ST-MEMS digital microphones
    • 128-Mbit Quad-SPI Flash memory
    • 128-Mbit SDRAM (64 Mbits accessible)
    • 1 user and reset push-button
    • Board connectors:
      • Camera 8 bit
      • USB with Micro-AB
      • Ethernet RJ45
      • SPDIF RCA input
      • Audio jack for external speakers and microphone
      • microSD™ card
      • ARDUINO® Uno V3 expansion connectors
      • RF-EEPROM daughterboard expansion connectors
    • Flexible power supply options:
      • ST-LINK USB VBUS or external sources
    • Power supply output for external applications: 3.3 V or 5 V
    • On-board ST-LINK/V2-1 debugger/programmer with USBre-enumeration capability: mass storage, Virtual COM port and debug port
    • Comprehensive free software libraries and examples available with the STM32Cube MCU Package
    • Support of by a wide choice of Integrated Development Environments (IDEs) including IAR™, Keil® and STM32CubeIDE