STM32L4R9I-EVAL

Active

Evaluation board with STM32L4R9AI MCU

Download databrief Order Direct

Product overview

Description

The STM32L4R9I-EVAL evaluation board is designed as a complete demonstration and development platform for STMicroelectronics’ Arm® Cortex®-M4 core-based STM32L4R9AI microcontroller with: four I²C buses, three SPI and six USART ports, CAN port, two SAI ports, 12-bit ADC, 12-bit DAC, internal 640-Kbyte SRAM and 2-Mbyte Flash memory, two Octo-SPI memory interfaces, touch-sensing capability, USB OTG FS port,LCD-TFT controller, MIPI DSI host controller, flexible memory controller (FMC), 8- to 14-bit camera interface, and JTAG debugging support.

The full range of on-board hardware features helps the user to evaluate all the peripherals (USB, USART, digital microphones, ADC and DAC, TFT LCD, MIPI DSI LCD, LDR, SRAM, NOR Flash memory device, Octo-SPI Flash memory device, microSD card, sigma-delta modulators, CAN transceiver, EEPROM) and to develop applications. Extension headers allow easy connection of a daughterboard or wrapping board for a specific application.

An ST-LINK/V2-1 is integrated on the board, as an embedded in-circuit debugger and programmer for the STM32 MCU and the USB virtual COM port bridge.

  • All features

    • STM32L4R9AII6 microcontroller with 2-Mbytes of Flash memory and 640-Kbytes of RAM in a UFBGA169 package
    • 1.2” 390x390 pixel MIPI® DSI round LCD
    • 4.3” 480x272 pixel TFT LCD with RGB mode
    • Two ST-MEMS digital microphones
    • 8-Gbyte microSD™ card bundled
    • 16-Mbit (1 M x16 bit) SRAM device
    • 128-Mbit (8 M x16 bit) NOR Flash memory
    • 512-Mbit Octo-SPI Flash memory with double transfer rate (DTR) support
    • 64-Mbit Octo-SPI SRAM memory with HyperBus interface support
    • EEPROM supporting 1 MHz I²C-bus communication speed
    • Reset and wakeup / tamper buttons
    • Joystick with four-way controller and selector
    • Touch-sensing button
    • Light-dependent resistor (LDR)
    • Potentiometer
    • Coin battery cell for power backup
    • Board connectors:
      • Two jack outputs for stereo audio headphone with independent content
      • Slot for microSD card supporting SD and SDHC
      • TFT LCD standard connector
      • MIPI DSI LCD standard connector
      • EXT_I2C connector supports I²C bus
      • RS-232 port configurable for communication or MCU flashing
      • USB OTG FS Micro-AB port
      • CAN 2.0A/B-compliant port
      • Connector for ADC input and DAC output
      • JTAG/SWD connector
      • ETM trace debug connector
      • User interface through USB virtual COM port
      • Embedded ST-LINK/V2-1 debug and flashing facility TAG connector
      • STDC14 connector
      • PMOD connector
    • Board expansion connectors:
      • motor-control module connector
      • extension connector for daughterboard
    • Flexible power-supply options: power jack, ST-LINK/V2-1 USB connector, USB OTG FS connector, daughterboard
    • On-board ST-LINK/V2-1 debugger/programmer with USB re-enumeration capability: mass storage, virtual COM port and debug port
    • Microcontroller supply voltage: fixed 3.3 V or adjustable range from 1.71 V to 3.6 V
    • MCU current consumption measurement circuit
    • Access to comparator and operational amplifier of STM32L4R9AII6
    • Comprehensive free software libraries and examples available with the STM32Cube package
    • Support of a wide choice of integrated development environments (IDEs) including IAR™, Keil® and GCC-based IDEs

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.