X-STM32MP-IOT01E

NRND

Sub-1Ghz and inertial sensor expansion board for STM32 MPU

Download databrief

Product overview

Description

The X-STM32MP-IOT01E is an STM32 MPU expansion board that hosts the SPSGRF-868 SPIRIT1 RF module for Sub-1 GHz RF communication with sensor for IoT applications.

The X-STM32MP-IOT01E interfaces with the STM32MP microcontroller via GPIO connector pins, using SPI, I²C, and GPIO connections for the SPSGRF-868, the LSM6DSOX iNEMO inertial module, keys, and LEDs. It is compatible with the STM32MP157F-DK2 and Raspberry Pi GPIO connector layout.

The SPSGRF-868 CE certified module operates in the 868 MHz ISM band. It is based on the SPIRIT1 Sub-1GHz transceiver and the integrated balun (BALF-SPI-01D3).

The LSM6DSOX iNEMO inertial module is a 3-axis digital accelerometer and a 3-axis digital gyroscope with a full-scale acceleration range of ±2/±4/±8/±16 g and an angular rate range of ±125/±250/±500/±1000/±2000 dps.

  • All features

    • STM32MP expansion board based on the SPIRIT1 radio
    • Up to +11.6 dBm programmable RF output power
    • Modulation schemes: 2-FSK, GFSK, MSK, GMSK, OOK, ASK
    • On-board LSM6DSOX iNEMO inertial module for accelerometer and gyroscope
    • RGB and signal LEDs
    • Keys for user interface
    • EEPROM for automatic setup of GPIO and driver
    • Compatible with STM32MP157F-DK2 and Raspberry Pi GPIO connector

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.