Product overview
Description
The VL53L4CD sensor is specifically designed for proximity and short-range measurements. It provides very accurate distance measurements from only 1 mm up to 1200 mm. This new generation laser emitter has an 18° FoV. It improves performance under ambient light with a ranging speed up to 100 Hz.
The VL53L4CD device features ULP mode for continuous FoV monitoring. It has a minimal power consumption, down to 55 μA (see the AN5870), which is optimized for battery-powered devices. The sensor processes data on-chip, without sending raw data to the host. It sends an interrupt to the host when a target is detected. Such integrated on-chip processing reduces design complexity and the BOM (bill of material) cost. These features enable the use of less powerful, more cost-effective microcontrollers.
The FlightSense technology, along with the principles of the VL53L4CD, inspired liquid level monitoring (STSW-IMG039) example codes. This cutting-edge solution from STMicroelectronics enables the use of a nonmechanical sensor for measuring liquid levels. This in turn reduces the risks associated with corrosion and rust. The solution delivers precise measurements across a wide range of liquids, from water to fuel.
Like all Time-of-Flight (ToF) sensors based on ST's FlightSense technology, the VL53L4CD records an absolute distance measurement regardless of the target color and reflectance.
The VL53L4CD is housed in a miniature reflowable package, which integrates a SPAD (single photon avalanche diode) array. It achieves the best ranging performance in various ambient lighting conditions and for a wide range of cover glass materials.
All of ST's ToF sensors integrate a VCSEL (vertical-cavity surface-emitting laser) which emits fully invisible 940 nm IR light. This light has a Class 1 certification and is totally safe for the eyes.
-
All features
- High accuracy proximity ranging
- High performance proximity sensor
- From 0 to 1200 mm with full field of view (FoV)
- Short distance linearity down to 1 mm
- Diagonal FoV of 18°
- Fast ranging frequency up to 100 Hz
- Ultralow power (ULP) detection mode is available with the STSW-IMG034 application programming interface (API)
- Programmable interrupt threshold to wake up the host
- Ultralow power consumption down to 55 µA and adapted to battery-powered devices
- Embedded on-chip processing
- A comprehensive application note (AN5870) provided for detailed technical guidance
- Fully integrated miniature module
- 940 nm invisible laser emitter (VCSEL) and analog driver
- Low power microcontroller running advanced digital firmware
- 4.4 x 2.4 x 1 mm size
- Pin-to-pin compatible with VL53L0X, VL53L1X, VL53L1CB, VL53L3CX, VL53L4CX, and VL53L4ED
- Easy integration
- Reflowable component
- Single power supply 2v8
- Can be hidden behind cover window
- I2C interface (up to 1 MHz)
- Full set of C software drivers (Linux compatible) for turnkey ranging
- Embedded processing for a very low memory footprint
- High accuracy proximity ranging
You might also like...
Recommended for you
Recommended Tools & Software
All tools & software
All resources
Resource title | Version | Latest update |
---|
Product Specifications (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 23 Apr 2024 | 23 Apr 2024 | ||
8.0 | 23 Jul 2024 | 23 Jul 2024 |
Application Notes (4)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 22 Jul 2024 | 22 Jul 2024 | ||
2.0 | 04 Apr 2024 | 04 Apr 2024 | ||
2.0 | 29 Apr 2024 | 29 Apr 2024 | ||
1.0 | 27 Oct 2022 | 27 Oct 2022 |
Technical Notes & Articles (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 01 Feb 2023 | 01 Feb 2023 | ||
1.0 | 15 Jul 2024 | 15 Jul 2024 |
User Manuals (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
3.0 | 25 Nov 2022 | 25 Nov 2022 | ||
2.0 | 21 Jun 2023 | 21 Jun 2023 |
Application Notes for related Tools & Software (5 of 7)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 22 Jul 2024 | 22 Jul 2024 | ||
2.0 | 09 Sep 2024 | 09 Sep 2024 | ||
2.0 | 29 Apr 2024 | 29 Apr 2024 | ||
1.0 | 31 Jul 2024 | 31 Jul 2024 | ||
1.2 | 18 Dec 2023 | 18 Dec 2023 | ||
1.0 | 05 Mar 2025 | 05 Mar 2025 | ||
1.0 | 27 Oct 2022 | 27 Oct 2022 |
Presentations (4)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 26 Feb 2024 | 26 Feb 2024 | ||
1.0 | 26 Feb 2024 | 26 Feb 2024 | ||
1.1 | 31 Jan 2023 | 31 Jan 2023 | ||
1.0 | 26 Feb 2024 | 26 Feb 2024 |
Flyers (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 30 Jan 2025 | 30 Jan 2025 |
Product Certifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 08 Aug 2024 | 08 Aug 2024 |
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
HW Models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
XLSX | 1.0 | 16 Dec 2021 | 16 Dec 2021 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
VL53L4CDV0DH/1 | Active | Optical | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Operating Range Distance (m) (max) | Package size (mm) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||||
VL53L4CDV0DH/1 | | | 7 distributors |
|
|
VL53L4CDV0DH/1 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors