SATEL-VL53L4CD

Active

Breakout board embedding the VL53L4CD Time-of-Flight high-accuracy proximity sensor

Download databrief Order Direct

Product overview

Description

The SATEL-VL53L4CD package includes two breakout boards, which can be easily integrated into the customer's devices.

The PCB section that embeds the VL53L4CD module is perforated. The developers can then break off the mini-PCB and use it in a 3.3 V supply application via flying wires.

This makes it easier to integrate the SATEL-VL53L4CD breakout boards into the development and evaluation devices thanks to their small size.

  • All features

    • VL53L4CD Time-of-Flight high-accuracy proximity sensor
    • High-performance proximity ranging, independent of the target size and reflectance
    • From 0 to 1300 mm with full field of view (FoW)
    • Short distance linearity down to 1 mm
    • Divisible board that can be used as a mini-PCB breakout board, easy to integrate into the customer's device
    • Two breakout boards available in the package
    • Compatible with X-NUCLEO-53L4A1

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.