M95M01-DF

Active
Education

1-Mbit SPI bus EEPROM with high-speed clock

Download datasheet Order Direct

Product overview

Description

The M95M01 devices are electrically erasable programmable memories (EEPROMs) organized as 131072 x 8 bits, accessed through the SPI bus.

The M95M01-R can operate with a supply range from 1.8 V to 5.5 V, the M95M01-DF can operate with a supply range from 1.7 V up to 5.5 V. These devices are guaranteed over the -40 °C/+85 °C temperature range.

The M95M01-DF offers an additional page, named the identification page (256 bytes). The identification page can be used to store sensitive application parameters that can be (later) permanently locked in read-only mode.

The SPI bus signals are C, D and Q. The device is selected when chip select (S) is driven low. Communications with the device can be interrupted when the HOLD is driven low.

  • All features

    • Interface
      • Compatible with the serial peripheral interface (SPI) bus
    • Memory
      • 1 Mbit (128 Kbytes) of EEPROM
      • Page size: 256-bytes
      • Additional 256-bytes identification page
    • Supply voltage
      • 1.8 V to 5.5 V for M95M01-R
      • 1.7 V to 5.5 V for M95M01-DF
    • Temperature
      • Operating temperature range: from -40 °C up to +85 °C
    • Fast write cycle time
      • Byte and page write within 5 ms
    • High speed clock frequency
      • Clock up to 16 MHz
    • Performance
      • Enhanced ESD protection
      • More than 4 million write cycles
      • More than 200-year data retention
    • Advanced features
      • Write protect: quarter, half or whole memory array
    • Package
      • SO8 (ECOPACK2)
      • TSSOP8 (ECOPACK2)
      • WLCSP (ECOPACK2)
      • Unsawn wafer (each die is tested)

You might also like...

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      ST EEPROM Finder

      Active

      Serial EEPROMs product finder for Android and iOS

      Finder Apps ST
      ST EEPROM Finder

      Description:

      Serial EEPROMs product finder for Android and iOS
    • Part number
      Status
      Description
      Type
      Supplier

      X-NUCLEO-EEPRMA2

      Active

      Standard I²C and SPI EEPROM memory expansion board based on M24xx and M95xx series for STM32 Nucleo

      STM32 Nucleo expansion boards ST
      X-NUCLEO-EEPRMA2

      Description:

      Standard I²C and SPI EEPROM memory expansion board based on M24xx and M95xx series for STM32 Nucleo
    • Part number
      Status
      Description
      Type
      Supplier

      STEVAL-BFA001V1B

      NRND

      Predictive maintenance kit with sensors and IO-Link capability

      Wired ST
      STEVAL-BFA001V1B

      Description:

      Predictive maintenance kit with sensors and IO-Link capability

EDA Symbols, Footprints and 3D Models

STMicroelectronics - M95M01-DF

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
M95M01-DFCS6TP/K
Active
WLCSP Industrial Ecopack2 10 2024-01-01T00:00:00.000+01:00
M95M01-DFDW6TP
Active
TSSOP-8L Industrial Ecopack2 10 2024-01-01T00:00:00.000+01:00
M95M01-DFMN6TP
Active
SO8 Industrial Ecopack2 10 2024-01-01T00:00:00.000+01:00
M95M01DFKW20I/90
Active
WAFER Industrial N/A 10 2024-01-01T00:00:00.000+01:00

M95M01-DFCS6TP/K

Package:

WLCSP

Material Declaration**:

PDF XML

Marketing Status

Active

Package

WLCSP

Grade

Industrial

RoHS Compliance Grade

Ecopack2

M95M01-DFDW6TP

Package:

TSSOP-8L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TSSOP-8L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

M95M01-DFMN6TP

Package:

SO8

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO8

Grade

Industrial

RoHS Compliance Grade

Ecopack2

M95M01DFKW20I/90

Package:

WAFER

Material Declaration**:

Marketing Status

Active

Package

WAFER

Grade

Industrial

RoHS Compliance Grade

N/A

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Free Samples
ESample Max Qty
Replacement Product
min
max
M95M01-DFMN6TP
Active
0.7347 / 1k
Available at 3 distributors

Distributor availability of M95M01-DFMN6TP

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 3377 1
FUTURE WORLDWIDE 7500 0
DIGIKEY WORLDWIDE 21388 1

Distributor reported inventory date: 4/29/2025

SO8 Tape and Reel FRANCE EAR99 NEC -40 85

3

M95M01DFKW20I/90
Active
0.7624 / 1k
Available at distributors

Distributor availability of M95M01DFKW20I/90

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
WAFER Not Applicable FRANCE EAR99 NEC -40 85

M95M01-DFCS6TP/K
Active
0.9943 / 1k
Available at 3 distributors

Distributor availability of M95M01-DFCS6TP/K

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 2241 1
DIGIKEY WORLDWIDE 5353 1
Newark Element14 AMERICA 272 0

Distributor reported inventory date: 4/29/2025

WLCSP Tape and Reel SINGAPORE EAR99 NEC -40 85

M95M01-DFDW6TP
Active
0.7541 / 1k
Available at 4 distributors

Distributor availability of M95M01-DFDW6TP

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 4613 1
MOUSER WORLDWIDE 4464 1
AVNET AMERICA 16000 0
DIGIKEY WORLDWIDE 496 1

Distributor reported inventory date: 4/29/2025

TSSOP-8L Tape and Reel CHINA EAR99 NEC -40 85

M95M01-DFMN6TP Active

Budgetary Price (US$)*/Qty:
0.7347 / 1k
Package:
SO8
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
FRANCE
ECCN (US):
EAR99
ECCN (EU):
NEC

Part Number:

M95M01-DFMN6TP

Operating Temperature (°C)

Min:

-40

Max:

85

Free Samples:

Yes

ESample Max Qty:

3

Replacement Product:

-

Distributor Name

MOUSER

Stock

3377

Min.Order

1

Region

WORLDWIDE Buy from Distributor

FUTURE

Stock

7500

Min.Order

0

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

21388

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 4/29/2025

M95M01DFKW20I/90 Active

Budgetary Price (US$)*/Qty:
0.7624 / 1k
Package:
WAFER
Packing Type:
Not Applicable
RoHS:
Country of Origin:
FRANCE
ECCN (US):
EAR99
ECCN (EU):
NEC

Part Number:

M95M01DFKW20I/90

Operating Temperature (°C)

Min:

-40

Max:

85

Free Samples:

-

ESample Max Qty:

-

Replacement Product:

-

Distributor Name

Distributor reported inventory date:

M95M01-DFCS6TP/K Active

Budgetary Price (US$)*/Qty:
0.9943 / 1k
Package:
WLCSP
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
SINGAPORE
ECCN (US):
EAR99
ECCN (EU):
NEC

Part Number:

M95M01-DFCS6TP/K

Operating Temperature (°C)

Min:

-40

Max:

85

Free Samples:

-

ESample Max Qty:

-

Replacement Product:

-

Distributor Name

MOUSER

Stock

2241

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

5353

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Newark Element14

Stock

272

Min.Order

0

Region

AMERICA Buy from Distributor

Distributor reported inventory date: 4/29/2025

M95M01-DFDW6TP Active

Budgetary Price (US$)*/Qty:
0.7541 / 1k
Package:
TSSOP-8L
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
CHINA
ECCN (US):
EAR99
ECCN (EU):
NEC

Part Number:

M95M01-DFDW6TP

Operating Temperature (°C)

Min:

-40

Max:

85

Free Samples:

-

ESample Max Qty:

-

Replacement Product:

-

Distributor Name

Farnell Element14

Stock

4613

Min.Order

1

MOUSER

Stock

4464

Min.Order

1

Region

WORLDWIDE Buy from Distributor

AVNET

Stock

16000

Min.Order

0

Region

AMERICA Buy from Distributor

DIGIKEY

Stock

496

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 4/29/2025

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors