Product overview
Description
The M95M02 devices are electrically erasable programmable memory (EEPROM) organized as 262144 x 8 bits, accessed through the SPI bus.
Over an ambient temperature range of -40 °C / +85 °C the M95M02-DR can operate with a supply voltage from 1.8 to 5.5 V. Over an ambient temperature range of -20 °C / +85 °C the M95M02-DF can operate with a supply voltage from 1.7 to 5.5 V.
The M95M02 devices offer an additional page, named the Identification page (256 bytes). The Identification page can be used to store sensitive application parameters that can be (later) permanently locked in read-only mode.
The SPI bus signals are C, D and Q, as shown in Figure 1 and Table 1. The device is selected when chip select (S) is driven low. Communications with the device can be interrupted when the HOLD is driven low.
-
All features
- Compatible with the serial peripheral interface (SPI) bus
- Memory array
- 2 Mbits (256 Kbytes) of EEPROM
- Page size: 256 bytes
- Write protection by block: ¼, ½, or whole memory
- Additional write lockable page (identification page)
- Write
- Byte write within 10 ms
- Page write within 10 ms
- Clock frequency: 5 MHz
- Single supply voltage
- 1.7 to 5.5 V over -20 °C to +85 °C
- 1.8 to 5.5 V over -40 °C to +85 °C
- Operating temperature range
- From -40 °C up to +85 °C
- Enhanced ESD protection
- More than 4 million write cycles
- More than 200-year data retention
- Packages
- ECOPACK2 (RoHS compliant and halogen-free ) packages:
- SO8N
- WLCSP8
- ECOPACK2 (RoHS compliant and halogen-free ) packages:
You might also like...
Recommended for you
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
IBIS models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.1 | 25 Jan 2021 | 25 Jan 2021 |
CAD Symbol & Footprint models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 27 Apr 2021 | 27 Apr 2021 |
Verilog models (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 22 Jan 2021 | 22 Jan 2021 | |
ZIP | 1.0 | 28 Jan 2021 | 28 Jan 2021 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
M95M02-DRCS6TP/K | Active | WLCSP | Industrial | Ecopack2 | |
M95M02-DRMN6TP | Active | SO8 | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Free Samples | ESample Max Qty | Replacement Product | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||||
M95M02-DRMN6TP | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| |||||||||||
M95M02-DRCS6TP/K | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
M95M02-DRMN6TP Active
M95M02-DRCS6TP/K Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors