ISM330DLC

Active
Education Education

iNEMO 6-axis IMU: 3-axis accelerometer and 3-axis gyroscope with digital output for industrial applications

Download datasheet

Product overview

Description

The ISM330DLC is a system-in-package 6-axis IMU (inertial measurement unit), featuring a high-performance 3-axis digital accelerometer and 3-axis digital gyroscope tailored for Industry 4.0 applications.

ST’s family of MEMS sensor modules leverages the robust and mature manufacturing processes already used for the production of micromachined accelerometers and gyroscopes.

The various sensing elements are manufactured using specialized micromachining processes, while the IC interfaces are developed using CMOS technology that allows the design of a dedicated circuit, which is trimmed to better match the characteristics of the sensing element.

In the ISM330DLC, the sensing element of the accelerometer and of the gyroscope are implemented on the same silicon die, thus guaranteeing superior stability and robustness.

The ISM330DLC has a full-scale acceleration range of ±2/±4/±8/±16 g and an angular rate range of ±125/±250/±500/±1000/±2000 dps.

Delivering high accuracy and stability with ultralow power consumption (0.75 mA in high-performance, combo mode) enables, also in the industrial domain, long-lasting battery-operated applications.

The ISM330DLC includes a dedicated configurable signal processing path with low latency, low noise, and dedicated filtering specifically intended for control loop stability. Data from this dedicated signal path can be made available through an auxiliary SPI interface, configurable for both the gyroscope and accelerometer. High-performance, high-quality, small size and low power consumption together with high robustness to mechanical shock makes the ISM330DLC the preferred choice of system designers for the creation and manufacturing of versatile and reliable products.

The ISM330DLC is available in a plastic, land grid array (LGA) package.

  • All features

    • 3-axis accelerometer with selectable full scale: ±2/±4/±8/±16 g
    • 3-axis gyroscope with selectable full scale: ±125/±250/±500/±1000/±2000 dps
    • Analog supply voltage: 1.71 V to 3.6 V
    • SPI & I²C serial interface with main processor data synchronization
    • Dedicated gyroscope output chain with low latency, low noise, and dedicated low-pass filters for control loop stability (OIS and other stabilization applications)
    • Auxiliary SPI serial interface for independent, low-noise low-latency data output for gyroscope and accelerometer
    • Ultralow power consumption for both accelerometer and gyroscope enabling long-lasting battery-operated applications: 0.5 mA in combo normal mode and 0.75 mA in combo high-performance mode
    • Smart FIFO up to 4 KB
    • Smart embedded functions and interrupts: tilt detection, free-fall, wake-up, 6D/4D orientation, click and double click
    • Sensor hub feature to efficiently collect data from additional external sensors
    • Embedded hard, soft ironing for external magnetic sensor corrections
    • Embedded temperature sensor
    • Embedded self-test both for gyroscope and accelerometer
    • High shock survivability
    • Extended operating temperature range (-40 °C to +85 °C)
    • ECOPACK and RoHS and compliant

You might also like...

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ISM330DLC

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package RoHS Compliance Grade Material Declaration**
ISM330DLCTR
Active
LGA 14L 2.5x3x0.86 mm Ecopack2

ISM330DLCTR

Package:

LGA 14L 2.5x3x0.86 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LGA 14L 2.5x3x0.86 mm

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
ISM330DLCTR
Available at distributors

Distributor availability of ISM330DLCTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

ISM330DLCTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ISM330DLCTR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors