STHS34PF80

Active
Education

Low-power, high-sensitivity infrared (IR) sensor for presence and motion detection

Download datasheet Order Direct

Product overview

Description

The STHS34PF80 is an uncooled, factory-calibrated, infrared motion and presence detection sensor with operating wavelength between 5 µm and 20 µm.

The STHS34PF80 sensor has been designed to measure the amount of IR radiation emitted from an object within its field of view. The information is digitally processed by the ASIC, which can be programmed to monitor motion, presence, or an overtemperature condition.

Thanks to its exceptional sensitivity, the STHS34PF80 can detect the presence of a human being at a distance up to 4 meters without the need of an optical lens.

The STHS34PF80 is housed in a small 3.2 x 4.2 x 1.455 (max) mm 10-lead LGA package.

  • All features

    • Key features
      • High-sensitivity infrared presence and motion detection sensor
      • Reach up to 4 meters without lens for objects measuring 70 x 25 cm²
      • Integrated silicon IR filter
      • SMD friendly
      • Capable of detecting stationary objects
      • Capable of distinguishing between stationary and moving objects
      • 80° field of view
      • Factory calibrated
      • Low power
      • Embedded smart algorithm for presence / motion detection
    • Electrical specifications
      • Supply voltage: 1.7 V to 3.6 V
      • Supply current: 10 µA
      • 2-wire I²C / 3-wire SPI serial interface
      • Programmable ODRs from 0.25 Hz to 30 Hz
      • One-shot mode
    • Sensing specifications
      • IR sensitivity: 2000 LSB/°C
      • RMS noise: 25 LSBrms
      • Operating wavelength: 5 µm to 20 µm
      • Local temperature sensor accuracy: ±0.3 °C
    • Package specifications
      • LGA 10-lead, 3.2 x 4.2 x 1.455 (max) mm
      • ECOPACK and RoHS compliant

You might also like...

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      SENSEVAL-SCB4XV1

      Active

      Evaluation Board for the LPS22DF barometric pressure sensor and the Sensirion SHT4x Temperature and Humidity, SGP40 VOC sensors

      Evaluation boards from partners Sensirion
      SENSEVAL-SCB4XV1

      Description:

      Evaluation Board for the LPS22DF barometric pressure sensor and the Sensirion SHT4x Temperature and Humidity, SGP40 VOC sensors
    • Part number
      Status
      Description
      Type
      Supplier

      SCD40

      Active

      CO2 accuracy of ± (50 ppm + 5% MV) @400-2000 ppm

      Companion devices from partners Sensirion
      SCD40

      Description:

      CO2 accuracy of ± (50 ppm + 5% MV) @400-2000 ppm

      SCD41

      Active

      High CO2 accuracy with extended measurement range and low power modes

      Companion devices from partners Sensirion
      SCD41

      Description:

      High CO2 accuracy with extended measurement range and low power modes

      SGP40

      Active

      VOC sensor for indoor air quality applications

      Companion devices from partners Sensirion
      SGP40

      Description:

      VOC sensor for indoor air quality applications

      SGP41

      Active

      VOC and NOx sensor for indoor air quality applications

      Companion devices from partners Sensirion
      SGP41

      Description:

      VOC and NOx sensor for indoor air quality applications
    • Part number
      Status
      Description
      Type
      Supplier

      X-CUBE-MEMS1

      Active

      Sensor and motion algorithm software expansion for STM32Cube

      STM32Cube Expansion Packages ST
      X-CUBE-MEMS1

      Description:

      Sensor and motion algorithm software expansion for STM32Cube
    • Part number
      Status
      Description
      Type
      Supplier

      AndroidLinuxHAL

      Active

      Android / Linux sensor HAL for MEMS motion and environmental sensors (Industrial I/O framework)

      Drivers for MEMS ST
      AndroidLinuxHAL

      Description:

      Android / Linux sensor HAL for MEMS motion and environmental sensors (Industrial I/O framework)

      C-Driver-MEMS

      Active

      Standard C platform-independent drivers for MEMS motion and environmental sensors

      Drivers for MEMS ST
      C-Driver-MEMS

      Description:

      Standard C platform-independent drivers for MEMS motion and environmental sensors

      LinuxDriverIIO

      Active

      Linux device drivers for MEMS motion and environmental sensors (Industrial I/O framework)

      Drivers for MEMS ST
      LinuxDriverIIO

      Description:

      Linux device drivers for MEMS motion and environmental sensors (Industrial I/O framework)
    • Part number
      Status
      Description
      Type
      Supplier

      STEVAL-MKI231KA

      Active

      Evaluation kit composed by STHS34PF80 industrial board and standard DIL24 adapter

      MEMS motion sensor eval boards --
      STEVAL-MKI231KA

      Description:

      Evaluation kit composed by STHS34PF80 industrial board and standard DIL24 adapter
    • Part number
      Status
      Description
      Type
      Supplier

      TODOS services for complete sensing systems

      Active

      Design, manufacture and test sensing systems for each use case's specific scenario/application for indoor and outdoor use

      Design services from partners TODOS Technologies
      TODOS services for complete sensing systems

      Description:

      Design, manufacture and test sensing systems for each use case's specific scenario/application for indoor and outdoor use
    • Part number
      Status
      Description
      Type
      Supplier

      MEMS-Studio

      Active

      Software solution for MEMS sensors with graphical no-code design of algorithms and development of embedded AI features

      Sensor software development tools ST
      MEMS-Studio

      Description:

      Software solution for MEMS sensors with graphical no-code design of algorithms and development of embedded AI features

      Unico-GUI

      Active

      MEMS evaluation kit software package for Linux, Mac OSX and Windows

      Sensor software development tools ST
      Unico-GUI

      Description:

      MEMS evaluation kit software package for Linux, Mac OSX and Windows
    • Part number
      Status
      Description
      Type
      Supplier

      STDES-KNXPSENSOR

      Active

      KNX presence sensor with PIR and TMOS integration function

      Wired ST
      STDES-KNXPSENSOR

      Description:

      KNX presence sensor with PIR and TMOS integration function

      STEVAL-PDETECT1

      Active

      Presence detection add-on for STWIN.box

      Sensing ST
      STEVAL-PDETECT1

      Description:

      Presence detection add-on for STWIN.box

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STHS34PF80

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STHS34PF80TR
Active
LGA 3.2X4.2X1.455MM 10L 0.5MM Ecopack2 - -

STHS34PF80TR

Package:

LGA 3.2X4.2X1.455MM 10L 0.5MM

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LGA 3.2X4.2X1.455MM 10L 0.5MM

RoHS Compliance Grade

Ecopack2

Longevity Commitment

-

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
STHS34PF80TR
Available at distributors

Distributor availability of STHS34PF80TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STHS34PF80TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STHS34PF80TR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors