CATEGORIES

Microcontrollers & microprocessors

STM32 wireless MCUs

All tools & software typesMinify
men watching his smartphone

The ideal fit for RF designers looking for more than a simple radio device.

The STM32Wx microcontrollers enable wireless connectivity. They support the sub-GHz band and the 2.4 GHz frequency range. Highly integrated and reliable, they address a wide range of industrial and consumer applications.

STM32Wx solutions are compatible with multiple protocols, from point-to-point & mesh to wide-area networks. They are power efficient and offer built-in security features.

STM32Wx wireless MCUs feature a two-in-one, dual-core architecture. Built around an MCU and a radio transceiver, STM32Wx MCUs come in one deeply integrated and highly cost-efficient System-on-Chip. STM32Wx solutions enable real-time performance while ensuring efficient power consumption.

    Featuring different radio protocols, the STM32Wx portfolio includes 3 series:
  • The STM32WB, the STM32WB0 and the STM32WBA series for short-range connectivity
  • The STM32WL series for long-range connectivity

Applications

Industrial arm icon
Industrial
Healthcare tool icon
Healthcare
Smartphone connected icon
Consumer

Product types

STM32WBA
40 nm
multiprotocol
MCUs
The STM32WBA MCU series offers designers performance, efficiency, and flexibility by supporting Bluetooth® Low Energy 5.4, and IEEE 802.15.4 communication protocols, including Zigbee® and Thread. Additionally, the series is compatible with the latest OpenThread and Matter standards for border routers. It provides the essential features for wireless IoT devices, combined with enhanced security, ensuring secure and reliable applications.
Find products
STM32WB
90 nm
multiprotocol
MCUs
The STM32WB MCU series supports Bluetooth® Low Energy 5.4 and IEEE 802.15.4 communication protocols, Zigbee®, and Thread, running either individually or concurrently.
The multiprotocol capability enables Matter technology, which ensures seamless interactions between connected devices in smart homes across different IP technologies.
Find products
STM32WB0 MCUs
Low-power Bluetooth®
Low Energy 5.4
The STM32WB0 MCU series is compliant with Bluetooth® Low Energy 5.4 and is fully optimized for ultra-low power consumption and excellent radio performance. It provides all features needed for simpler, energy efficient wireless IoT devices, enabling unparalleled battery lifetime.
Find products
STM32WL
LoRa-enabled
MCUs
The STM32WL MCU series is the world’s first LoRa®-enabled System-on-Chip.
The STM32WL is fully open and supports multiple modulations, making it the ideal choice for low-power wide area networks (LPWAN). Expanding IoT design possibilities, STM32WL MCUs reach the right balance between power consumption and performance.
Find products

Read more about the benefits of the 32-bit Arm® Cortex®-M processor for MCUs here.

Discover our portfolio

STM32 Wireless MCUs portfolio

Benefits

Wireless MCU processor

  • User-friendly, cost-effective design platform
  • Easy porting from other STM32 MCUs to wireless STM32 series
  • Enablesfuture product upgrades

Leverage the STM32Cube ecosystem

  • User-friendly hardware and software tools
  • Ensure fast and reliable data transfer for seamless connectivity

High security levels

  • Build trustable and unique devices
  • Secure user data and prevent platform cloning

Reliability

  • Rely on ST’s wireless expertise and a long-term partnership
Next generation of short-range wireless MCUs!
Multiprotocol, audio streaming, enhanced security
STMicroelectronics accelerates development of innovative connected objects
with smart STM32 wireless module
Discover STM32WL latest news on the ST blog

Getting started with STM32WL

Purchase NUCLEO-WL55JC.

Download the free STM32CubeWL embedded software package containing the HAL, LL (low-layer) APIs, middleware, LoRaWAN®, Sigfox™, W-MBUS and mioty® certified stacks in stand-alone or concurrent mode. Then install ST’s STM32CubeMX graphical software configuration tool (free) that supports pinout configuration, code generation and a power consumption calculator. Start with one of the many examples provided or build your own project.

To fine tune your application, or perform radio test or build your own profile download and install STM32CubeMonitor tool.

Get trained watching our dedicated Online Training.

Discover the latest news about STM32WL on our ST blog!

 

Live webinar | Quick-start your Zigbee application with STM32 wireless products