Product Presentation
Technical Note
- TN1163 Description of WLCSP for microcontrollers and recommendations for its use
- TN1204 Tape and reel shipping media for STM32 microcontrollers in BGA packages
- TN1205 Tape and reel shipping media for STM8 and STM32 microcontrollers in FPN packages
- TN1206 Tape and reel shipping media for STM8 and STM32 microcontrollers in QFP packages
- TN1207 Tape and reel shipping media for STM8 and STM32 microcontrollers in SO packages
Application Note
- AN1709 EMC design guide for STM8, STM32 and legacy MCUs
- AN2606 STM32 microcontroller system memory boot mode
- AN2639 Soldering recommendations and package information for lead-free ECOPACK2 MCUs and MPUs
- AN2834 How to optimize the ADC accuracy in the STM32 MCUs
- AN2867 Guidelines for oscillator design on STM8AF/AL/S and STM32 MCUs/MPUs
Datasheet
- DS11929 Multiprotocol wireless 32-bit MCU Arm®-based Cortex®-M4 with FPU, Bluetooth® 5.4 and 802.15.4 radio solution
- DS13047 Multiprotocol wireless 32-bit MCU Arm®-based Cortex®-M4 with FPU, Bluetooth® 5.4 or 802.15.4 radio solution
- DS13105 Multiprotocol LPWAN 32-bit Arm® Cortex®-M4 MCUs, LoRa®, (G)FSK, (G)MSK, BPSK, up to 256KB flash, 64KB SRAM
- DS13252 Bluetooth® Low Energy 5.4 and 802.15.4 module
- DS13258 Multiprotocol wireless 32-bit MCU Arm®-based Cortex®-M4 with FPU, Bluetooth® 5.4 radio solution
User Guides
Programming Manual
Flyers
User Manual
- UM2726 BlueNRG-LP, BlueNRG-LPS, and STM32WB0 series 2.4 GHz radio proprietary drivers
- UM2804 STM32WB Series BLE low level driver (LLD)
- UM2814 STM32WL5x dual-core safety manual
- UM2977 STM32WB Series Zigbee Cluster Library API
- UM3142 STM32WBA52xx security guidance for PSA Certified™ Level 3 with SESIP Profile
Certification Document
Errata Sheet
Reference Manual
- RM0434 Multiprotocol wireless 32-bit MCU Arm®-based Cortex®-M4 with FPU, Bluetooth® Low-Energy and 802.15.4 radio solution
- RM0453 STM32WL5x advanced Arm®-based 32-bit MCUs with sub-GHz radio solution
- RM0461 STM32WLEx advanced Arm®-based 32-bit MCUs with sub-GHz radio solution
- RM0471 Multiprotocol wireless 32-bit MCU Arm®-based Cortex®-M4 with FPU, Bluetooth® Low Energy or 802.15.4 radio solution
- RM0473 Multiprotocol wireless 32-bit MCU Arm®-based Cortex®-M4 with FPU, Bluetooth® Low Energy radio solution