STM32L010C6

Active
Education Education

Ultra-low-power value line Arm Cortex-M0+ MCU with 32-Kbytes of Flash memory, 32 MHz CPU

Download datasheet Order Direct

Product overview

  • All features

    • Ultra-low-power platform
      • 1.8 V to 3.6 V power supply
      • –40 to 85 °C temperature range
      • 0.23 µA Standby mode (2 wakeup pins)
      • 0.35 µA Stop mode (16 wakeup lines)
      • 0.6 µA Stop mode + RTC + 8-Kbyte RAM retention
      • Down to 76 µA/MHz in Run mode
      • 5 µs wakeup time (from Flash memory)
      • 41 µA 12-bit ADC conversion at 10 ksps
    • Core: Arm® 32-bit Cortex®-M0+
      • From 32 kHz to 32 MHz
      • 0.95 DMIPS/MHz
    • Reset and supply management
      • Ultra-low-power BOR (brownout reset) with 5 selectable thresholds
      • Ultra-low-power POR/PDR
    • Clock sources
      • 0 to 32 MHz external clock
      • 32 kHz oscillator for RTC with calibration
      • High-speed internal 16 MHz factory-trimmed RC (±1%)
      • Internal low-power 37 kHz RC
      • Internal multispeed low-power 65 kHz to 4.2 MHz RC
      • PLL for CPU clock
    • Pre-programmed bootloader
      • USART, SPI supported
    • Development support
      • Serial wire debug supported
    • 38 fast I/Os (31 I/Os 5-Volt tolerant)
    • Memories
      • 32-Kbyte Flash memory
      • 8-Kbyte RAM
      • 256 bytes of data EEPROM
      • 20-byte backup register
      • Sector protection against R/W operation
    • Analog peripherals
      • 12-bit ADC 1.14 Msps up to 10 channels (down to 1.8 V)
    • 7-channel DMA controller, supporting ADC, SPI, I2C, USART and timers
    • 4x peripherals communication interface
    • 1x USART, 1x LPUART (low power)
    • 1x SPI 16 Mbit/s
    • 1x I2C (SMBus/PMBus)
    • 7x timers: 1x 16-bit with up to 4 channels, 1x 16-bit with up to 2 channels, 1x 16-bit ultra-low-power timer, 1x SysTick, 1x RTC and 2x watchdogs (independent/window)
    • CRC calculation unit, 96-bit unique ID
    • LFQFP48 package is ECOPACK2 compliant

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STM32L010C6

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package SMPS Grade RoHS Compliance Grade Material Declaration**
STM32L010C6T6
Active
LQFP 48 7x7x1.4 mm - Industrial Ecopack2
STM32L010C6T6TR
Active
LQFP 48 7x7x1.4 mm - Industrial Ecopack2

STM32L010C6T6

Package:

LQFP 48 7x7x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 48 7x7x1.4 mm

SMPS

-

Grade

Industrial

STM32L010C6T6TR

Package:

LQFP 48 7x7x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 48 7x7x1.4 mm

SMPS

-

Grade

Industrial

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
D/A Converters (typ) (12-bit)
Timers (typ) (16-bit)
Timers (typ) (32-bit)
Number of Channels (typ)
SMPS
Number of Channels (typ)
UART (typ)
I/Os (High Current)
Integrated op-amps
Comparator
SPI (typ)
USART (typ)
Number of Channels (typ)
I2S (typ)
Advanced Motor Control Timers
CAN (2.0)
CAN (FD)
min
max
STM32L010C6T6TR
Available at distributors

Distributor availability of STM32L010C6T6TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32L010C6T6
Available at 6 distributors

Distributor availability of STM32L010C6T6

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 39759 1
ANGLIA Live EUROPE 163 1
MOUSER WORLDWIDE 33146 1
FUTURE WORLDWIDE 18000 0
DIGIKEY WORLDWIDE 22022 1
Newark Element14 AMERICA 704 0

Distributor reported inventory date: 4/13/2025

STM32L010C6T6TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32L010C6T6TR

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

-

Timers (typ) (16-bit):

2

Timers (typ) (32-bit):

-

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

38

Integrated op-amps:

-

Comparator:

-

SPI (typ):

1

USART (typ):

1

Number of Channels (typ):

10

I2S (typ):

-

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

Distributor Name

Distributor reported inventory date:

STM32L010C6T6 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32L010C6T6

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

-

Timers (typ) (16-bit):

2

Timers (typ) (32-bit):

-

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

38

Integrated op-amps:

-

Comparator:

-

SPI (typ):

1

USART (typ):

1

Number of Channels (typ):

10

I2S (typ):

-

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

Distributor Name

Farnell Element14

Stock

39759

Min.Order

1

ANGLIA Live

Stock

163

Min.Order

1

MOUSER

Stock

33146

Min.Order

1

Region

WORLDWIDE Buy from Distributor

FUTURE

Stock

18000

Min.Order

0

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

22022

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Newark Element14

Stock

704

Min.Order

0

Region

AMERICA Buy from Distributor

Distributor reported inventory date: 4/13/2025

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors