Product overview
-
All features
- Ultra-low-power platform
- 1.8 V to 3.6 V power supply
- –40 to 85 °C temperature range
- 0.23 µA Standby mode (2 wakeup pins)
- 0.29 µA Stop mode (16 wakeup lines)
- 0.54 µA Stop mode + RTC + 2-Kbyte RAM retention
- Down to 76 µA/MHz in Run mode
- 5 µs wakeup time (from Flash memory)
- 41 µA 12-bit ADC conversion at 10 ksps
- Core: Arm® 32-bit Cortex®-M0+
- From 32 kHz to 32 MHz
- 0.95 DMIPS/MHz
- Reset and supply management
- Ultra-low-power BOR (brownout reset) with 5 selectable thresholds
- Ultra-low-power POR/PDR
- Clock sources
- 0 to 32 MHz external clock
- 32 kHz oscillator for RTC with calibration
- High-speed internal 16 MHz factory-trimmed RC (±1%)
- Internal low-power 37 kHz RC
- Internal multispeed low-power 65 kHz to 4.2 MHz RC
- PLL for CPU clock
- Pre-programmed bootloader
- USART, SPI supported
- Development support
- Serial wire debug supported
- Up to 26 fast I/Os (23 I/Os 5-Volt tolerant)
- Memories
- 16-Kbyte Flash memory
- 2-Kbyte RAM
- 128 bytes of data EEPROM
- 20-byte backup register
- Sector protection against R/W operation
- Analog peripherals
- 12-bit ADC 1.14 Msps up to 10 channels (down to 1.8 V)
- 5-channel DMA controller, supporting ADC, SPI, I2C, USART and timers
- 4x peripherals communication interface
- 1x USART, 1x LPUART (low power)
- 1x SPI 16 Mbit/s
- 1x I2C (SMBus/PMBus)
- 7x timers: 1x 16-bit with up to 4 channels, 1x 16-bit with up to 2 channels, 1x 16-bit ultra-low-power timer, 1x SysTick, 1x RTC and 2x watchdogs (independent/window)
- CRC calculation unit, 96-bit unique ID
- All packages are ECOPACK2 compliant.
- Ultra-low-power platform
Circuit Diagram
Recommended Tools & Software
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
System View Description (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.4 | 14 Dec 2023 | 14 Dec 2023 |
IBIS models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 3.0 | 13 Jan 2016 | 13 Jan 2016 |
Quality and Reliability
Part Number | Marketing Status | Package | SMPS | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|---|
STM32L010K4T6 | Active | LQFP 32 7x7x1.4 mm | - | Industrial | Ecopack2 | |
STM32L010K4T6TR | Active | LQFP 32 7x7x1.4 mm | - | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | D/A Converters (typ) (12-bit) | Timers (typ) (16-bit) | Timers (typ) (32-bit) | Number of Channels (typ) | SMPS | Number of Channels (typ) | UART (typ) | I/Os (High Current) | Integrated op-amps | Comparator | SPI (typ) | USART (typ) | Number of Channels (typ) | I2S (typ) | Advanced Motor Control Timers | CAN (2.0) | CAN (FD) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||||||||||||||||||
STM32L010K4T6TR | Active | 0.5534 / 10k | 1 distributors | LQFP 32 7x7x1.4 mm | Tape and Reel | CHINA | 3A991.a.2 | NEC | -40 | 85 |
| 2 |
|
|
|
|
| 26 |
|
| 1 | 1 | 10 |
|
|
|
| ||||
STM32L010K4T6 | Active | 0.5534 / 10k | 5 distributors | LQFP 32 7x7x1.4 mm | Tray | CHINA | 3A991.a.2 | NEC | -40 | 85 |
| 2 |
|
|
|
|
| 26 |
|
| 1 | 1 | 10 |
|
|
|
|
STM32L010K4T6TR Active
STM32L010K4T6 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors