STM32L071KZ

Active
Education Education

Ultra-low-power Arm Cortex-M0+ MCU with 192-Kbytes of Flash memory, 32 MHz CPU

Download datasheet Order Direct

Product overview

Description

The access line ultra-low-power STM32L071xx microcontrollers incorporate the high-performance Arm Cortex-M0+ 32-bit RISC core operating at a 32 MHz frequency, a memory protection unit (MPU), high-speed embedded memories (up to 192 Kbytes of Flash program memory, 6 Kbytes of data EEPROM and 20 Kbytes of RAM) plus an extensive range of enhanced I/Os and peripherals.

The STM32L071xx devices provide high power efficiency for a wide range of performance. It is achieved with a large choice of internal and external clock sources, an internal voltage adaptation and several low-power modes.

The STM32L071xx devices offer several analog features, one 12-bit ADC with hardware oversampling, two ultra-low-power comparators, several timers, one low-power timer (LPTIM), four general-purpose 16-bit timers and two basic timer, one RTC and one SysTick which can be used as timebases. They also feature two watchdogs, one watchdog with independent clock and window capability and one window watchdog based on bus clock.

Moreover, the STM32L071xx devices embed standard and advanced communication interfaces: up to three I2Cs, two SPIs, one I2S, four USARTs, a low-power UART (LPUART), .

The STM32L071xx also include a real-time clock and a set of backup registers that remain powered in Standby mode.

The ultra-low-power STM32L071xx devices operate from a 1.8 to 3.6 V power supply (down to 1.65 V at power down) with BOR and from a 1.65 to 3.6 V power supply without BOR option. They are available in the -40 to +125 °C temperature range. A comprehensive set of power-saving modes allows the design of low-power applications.

  • All features

    • Ultra-low-power platform
      • 1.65 V to 3.6 V power supply
      • -40 to 125 °C temperature range
      • 0.29 µA Standby mode (3 wakeup pins)
      • 0.43 µA Stop mode (16 wakeup lines)
      • 0.86 µA Stop mode + RTC + 20-Kbyte RAM retention
      • Down to 93 µA/MHz in Run mode
      • 5 µs wakeup time (from Flash memory)
      • 41 µA 12-bit ADC conversion at 10 ksps
    • Core: Arm® 32-bit Cortex®-M0+ with MPU
      • From 32 kHz up to 32 MHz max.
      • 0.95 DMIPS/MHz
    • Memories
      • Up to 192-Kbyte Flash memory with ECC(2 banks with read-while-write capability)
      • 20 -Kbyte RAM
      • 6 Kbytes of data EEPROM with ECC
      • 20-byte backup register
      • Sector protection against R/W operation
    • Up to 84 fast I/Os (78 I/Os 5V tolerant)
    • Reset and supply management
      • Ultra-safe, low-power BOR (brownout reset) with 5 selectable thresholds
      • Ultra-low-power POR/PDR
      • Programmable voltage detector (PVD)
    • Clock sources
      • 1 to 25 MHz crystal oscillator
      • 32 kHz oscillator for RTC with calibration
      • High speed internal 16 MHz factory-trimmed RC (+/- 1%)
      • Internal low-power 37 kHz RC
      • Internal multispeed low-power 65 kHz to 4.2 MHz RC
      • PLL for CPU clock
    • Pre-programmed bootloader
      • USART, I2C, SPI supported
    • Development support
      • Serial wire debug supported
    • Rich Analog peripherals
      • 12-bit ADC 1.14 Msps up to 16 channels (down to 1.65 V)
      • 2x ultra-low-power comparators (window mode and wake up capability, down to 1.65 V)
    • 7-channel DMA controller, supporting ADC, SPI, I2C, USART, Timers
    • Up to 10x peripheral communication interfaces
      • 4x USART (2 with ISO 7816, IrDA), 1x UART (low power)
      • Up to 6x SPI 16 Mbits/s
      • 3x I2C (2 with SMBus/PMBus)
    • 11x timers: 2x 16-bit with up to 4 channels, 2x 16-bit with up to 2 channels, 1x 16-bit ultra-low-power timer, 1x SysTick, 1x RTC, 2x 16-bit basic, and 2x watchdogs (independent/window)
    • CRC calculation unit, 96-bit unique ID
    • All packages are ECOPACK2

Circuit Diagram

You might also like...

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STM32L071KZ

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package SMPS Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STM32L071KZT6
Active
LQFP 32 7x7x1.4 mm - Industrial Ecopack2 10 2025-01-01T00:00:00.000+01:00
STM32L071KZU3
Active
UFQFPN 32 5x5x0.55 mm - Industrial Ecopack2 10 2025-01-01T00:00:00.000+01:00
STM32L071KZU6
Active
UFQFPN 32 5x5x0.55 mm - Industrial Ecopack2 10 2025-01-01T00:00:00.000+01:00
STM32L071KZU6TR
Active
UFQFPN 32 5x5x0.55 mm - Industrial Ecopack2 10 2025-01-01T00:00:00.000+01:00

STM32L071KZT6

Package:

LQFP 32 7x7x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 32 7x7x1.4 mm

SMPS

-

Grade

Industrial

STM32L071KZU3

Package:

UFQFPN 32 5x5x0.55 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

UFQFPN 32 5x5x0.55 mm

SMPS

-

Grade

Industrial

STM32L071KZU6

Package:

UFQFPN 32 5x5x0.55 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

UFQFPN 32 5x5x0.55 mm

SMPS

-

Grade

Industrial

STM32L071KZU6TR

Package:

UFQFPN 32 5x5x0.55 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

UFQFPN 32 5x5x0.55 mm

SMPS

-

Grade

Industrial

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
D/A Converters (typ) (12-bit)
Timers (typ) (16-bit)
Timers (typ) (32-bit)
Number of Channels (typ)
SMPS
Number of Channels (typ)
UART (typ)
I/Os (High Current)
Integrated op-amps
Comparator
SPI (typ)
USART (typ)
Number of Channels (typ)
I2S (typ)
Advanced Motor Control Timers
CAN (2.0)
CAN (FD)
min
max
STM32L071KZU6TR
Active
1.8222 / 10k
Available at distributors

Distributor availability of STM32L071KZU6TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
UFQFPN 32 5x5x0.55 mm Tape and Reel CHINA 3A991.a.2 NEC -40 85

6

23

2 1 3 10

STM32L071KZU6
Active
1.8222 / 10k
Available at 2 distributors

Distributor availability of STM32L071KZU6

Distributor Name
Region Stock Min. Order Third party link
AVNET AMERICA 1470 0
DIGIKEY WORLDWIDE 25 1

Distributor reported inventory date: 4/16/2025

UFQFPN 32 5x5x0.55 mm Tray CHINA 3A991.a.2 NEC -40 85

6

23

2 1 3 10

STM32L071KZU3
Active
2.0956 / 10k
Available at 3 distributors

Distributor availability of STM32L071KZU3

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 110 1
MOUSER WORLDWIDE 4093 1
DIGIKEY WORLDWIDE 697 1

Distributor reported inventory date: 4/16/2025

UFQFPN 32 5x5x0.55 mm Tray CHINA 3A991.a.2 NEC -40 125

6

23

2 1 3 10

STM32L071KZT6
Active
1.8469 / 10k
Available at 3 distributors

Distributor availability of STM32L071KZT6

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 5227 1
MOUSER WORLDWIDE 1707 1
DIGIKEY WORLDWIDE 3453 1

Distributor reported inventory date: 4/16/2025

LQFP 32 7x7x1.4 mm Tray CHINA 3A991.a.2 NEC -40 85

6

25

2 1 4 10

STM32L071KZU6TR Active

Budgetary Price (US$)*/Qty:
1.8222 / 10k
Package:
UFQFPN 32 5x5x0.55 mm
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
CHINA
ECCN (US):
3A991.a.2
ECCN (EU):
NEC

Part Number:

STM32L071KZU6TR

Operating Temperature (°C)

Min:

-40

Max:

85

D/A Converters (typ) (12-bit):

-

Timers (typ) (16-bit):

6

Timers (typ) (32-bit):

-

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

23

Integrated op-amps:

-

Comparator:

2

SPI (typ):

1

USART (typ):

3

Number of Channels (typ):

10

I2S (typ):

-

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

Distributor Name

Distributor reported inventory date:

STM32L071KZU6 Active

Budgetary Price (US$)*/Qty:
1.8222 / 10k
Package:
UFQFPN 32 5x5x0.55 mm
Packing Type:
Tray
RoHS:
Country of Origin:
CHINA
ECCN (US):
3A991.a.2
ECCN (EU):
NEC

Part Number:

STM32L071KZU6

Operating Temperature (°C)

Min:

-40

Max:

85

D/A Converters (typ) (12-bit):

-

Timers (typ) (16-bit):

6

Timers (typ) (32-bit):

-

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

23

Integrated op-amps:

-

Comparator:

2

SPI (typ):

1

USART (typ):

3

Number of Channels (typ):

10

I2S (typ):

-

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

Distributor Name

AVNET

Stock

1470

Min.Order

0

Region

AMERICA Buy from Distributor

DIGIKEY

Stock

25

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 4/16/2025

STM32L071KZU3 Active

Budgetary Price (US$)*/Qty:
2.0956 / 10k
Package:
UFQFPN 32 5x5x0.55 mm
Packing Type:
Tray
RoHS:
Country of Origin:
CHINA
ECCN (US):
3A991.a.2
ECCN (EU):
NEC

Part Number:

STM32L071KZU3

Operating Temperature (°C)

Min:

-40

Max:

125

D/A Converters (typ) (12-bit):

-

Timers (typ) (16-bit):

6

Timers (typ) (32-bit):

-

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

23

Integrated op-amps:

-

Comparator:

2

SPI (typ):

1

USART (typ):

3

Number of Channels (typ):

10

I2S (typ):

-

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

Distributor Name

Farnell Element14

Stock

110

Min.Order

1

MOUSER

Stock

4093

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

697

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 4/16/2025

STM32L071KZT6 Active

Budgetary Price (US$)*/Qty:
1.8469 / 10k
Package:
LQFP 32 7x7x1.4 mm
Packing Type:
Tray
RoHS:
Country of Origin:
CHINA
ECCN (US):
3A991.a.2
ECCN (EU):
NEC

Part Number:

STM32L071KZT6

Operating Temperature (°C)

Min:

-40

Max:

85

D/A Converters (typ) (12-bit):

-

Timers (typ) (16-bit):

6

Timers (typ) (32-bit):

-

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

25

Integrated op-amps:

-

Comparator:

2

SPI (typ):

1

USART (typ):

4

Number of Channels (typ):

10

I2S (typ):

-

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

Distributor Name

Farnell Element14

Stock

5227

Min.Order

1

MOUSER

Stock

1707

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

3453

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 4/16/2025

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors